16-pin (RGV) package image

TSC2008IRGVR ACTIVE

Nano-Power Touch Screen Controller with SPI

ACTIVE Custom reel may be available
Same as: TSC2008IRGVR.B, TSC2008IRGVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2008IRGVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TSC2008 information

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TSC2008

  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • High-Speed SPI™ (up to 25MHz)
  • Simple Command-Based User Interface:
    • TSC2046 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-up
  • Auto Power-Down Control
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4µA at 1.2V, fSCLK = 5MHz
    • 35.5µA at 1.8V, fSCLK = 10MHz
    • 44.6µA at 2.7V, fSCLK = 10MHz
  • Power-On, Software, and SureSet™ Resets
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • 1.5 x 2 WCSP-12 and 4 x 4 QFN-16 Packages
  • APPLICATIONS
    • Cellular Phones
    • PDA, GPS, and Media Players
    • Portable Instruments
    • Point-of-Sale Terminals
    • Multi-Screen Touch Control Systems

U.S. Patent No. 6246394; other patents pending.
SureSet is a trademark of Texas Instruments.
SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners.

Description for the TSC2008

The TSC2008 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2008 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2008 supports an SPI serial bus and data transmission. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2008 is available in a 12-lead,(1,555 ±0,055mm) x (2,055 ±0,055mm) 3 x 4 array, wafer chip-scale package (WCSP), and a 16-pin, 4 x 4 QFN package. The TSC2008 is characterized for the -40°C to +85°C industrial temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSC2008IRGVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more