Product details

Digital audio interface DSP, I2S, L, R Rating Catalog Features Phase-locked loop (PLL) Operating temperature range (°C) -40 to 85
Digital audio interface DSP, I2S, L, R Rating Catalog Features Phase-locked loop (PLL) Operating temperature range (°C) -40 to 85
  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dB Stereo Audio
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • SPI™ and I⊃S™ Serial Interface
  • Full Power-Down Control
  • Low Power: 11-mW Stereo Audio Playback At 48 ksps
  • 32-Pin TSSOP and 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.
US Patent No. 624639

  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dB Stereo Audio
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • SPI™ and I⊃S™ Serial Interface
  • Full Power-Down Control
  • Low Power: 11-mW Stereo Audio Playback At 48 ksps
  • 32-Pin TSSOP and 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.
US Patent No. 624639

The TSC2100 is a highly integrated touch screen controller with on-chip processor and audio codec. The touch screen portion of the TSC2100 contains a 12-bit 4-wire resistive touch screen ADC complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2100 includes a high-performance audio codec with 16/20/24/32-bit 97-dB stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability. The dual output drivers on the TSC2100 can be programmed for low or high power drive for optimized power saving capability. The drivers can function as a stereo line-level output, a stereo headphone amplifier with capless or ac-coupled configurations, or a bridge-terminated speaker driver, delivering up to 325 mW into an 8- load. A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The TSC2100 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2100 is available in a 32 lead TSSOP and a 32 lead QFN.

The TSC2100 is a highly integrated touch screen controller with on-chip processor and audio codec. The touch screen portion of the TSC2100 contains a 12-bit 4-wire resistive touch screen ADC complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2100 includes a high-performance audio codec with 16/20/24/32-bit 97-dB stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability. The dual output drivers on the TSC2100 can be programmed for low or high power drive for optimized power saving capability. The drivers can function as a stereo line-level output, a stereo headphone amplifier with capless or ac-coupled configurations, or a bridge-terminated speaker driver, delivering up to 325 mW into an 8- load. A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The TSC2100 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2100 is available in a 32 lead TSSOP and a 32 lead QFN.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3101 ACTIVE Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects No TSC function, 102/92dB SNR Stereo DAC/ADC with integrated PLL and 6 SE/Differential I/Os
TLV320AIC3120 ACTIVE Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier No TSC function, 95-90dB SNR Mono DAC/ADC with integrated PLL and miniDSP
TLV320AIC3256 ACTIVE Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier No TSC function, 100/93dB SNR Stereo DAC/ADC, integrated PLL and miniDSP

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSC2100: Programmable Touch Screen Controller datasheet 05 Nov 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos