Product details

Digital audio interface DSP, I2S, L, R Rating Catalog Features Phase-locked loop (PLL) Operating temperature range (°C) -40 to 85
Digital audio interface DSP, I2S, L, R Rating Catalog Features Phase-locked loop (PLL) Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Stereo Audio Playback Up to 48 ksps
  • Mono Audio Record up to 48 ksps
  • Integrated PLL for Audio Clock Generation
  • Programmable Gain Amplifiers
  • Hardware Automatic Gain Control
  • Programmable Digital Audio Effects Processing
  • Stereo Headset Interface
  • Cellular Headset Interface
  • 8- Speaker Driver
  • 32- Receiver Driver
  • Interface with Microphone
  • Auto-Detection of Headset and Button Press
  • Supports Both Cap and Cap-Less Interface for Headset
  • Programmable Audio Routing
  • 4-Wire Touch Screen Interface
  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement
  • Built-In Buffer for Touch Screen Data
  • SPI™ Serial Interface
  • Low Power
  • Full Power-Down Control
  • 48-Pin QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players

SPI is a trademark of Motorola.
US Patent No. 6246394

  • Stereo Audio Playback Up to 48 ksps
  • Mono Audio Record up to 48 ksps
  • Integrated PLL for Audio Clock Generation
  • Programmable Gain Amplifiers
  • Hardware Automatic Gain Control
  • Programmable Digital Audio Effects Processing
  • Stereo Headset Interface
  • Cellular Headset Interface
  • 8- Speaker Driver
  • 32- Receiver Driver
  • Interface with Microphone
  • Auto-Detection of Headset and Button Press
  • Supports Both Cap and Cap-Less Interface for Headset
  • Programmable Audio Routing
  • 4-Wire Touch Screen Interface
  • Integrated Touch Screen Processor With Fully Automated Modes of Operation
  • Programmable Converter Resolution, Speed, and Averaging
  • Programmable Autonomous Timing Control
  • Direct Battery Measurement
  • Built-In Buffer for Touch Screen Data
  • SPI™ Serial Interface
  • Low Power
  • Full Power-Down Control
  • 48-Pin QFN Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Smart Cellular Phones
    • MP3 Players

SPI is a trademark of Motorola.
US Patent No. 6246394

The TSC2101 is a low-power highly integrated high performance codec and touch screen controller, which supports stereo audio DAC, monaural voice ADC and SAR ADC.

The TSC2101 features a high-performance audio codec with 16, 20, 24, or 32-bit stereo playback, mono record functionality at up to 48 ksps. The device integrates several analog features such as support for headset interface, cellular headset interface, microphone interface, and speaker and receiver drivers. The device supports auto detection of headset and button press without any glue logic. The TCS2101 has fully programmable audio. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, left/right justified) in master or slave mode, and also includes an on-chip PLL for flexible clock generation capability.

The TSC2101 contains a 12-bit 4-wire resistive touch screen converter complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2101 offers battery measurement inputs capable of reading battery voltages up to 6 V, while operating at only 3 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2101 is available in a 48-lead QFN.

The TSC2101 is a low-power highly integrated high performance codec and touch screen controller, which supports stereo audio DAC, monaural voice ADC and SAR ADC.

The TSC2101 features a high-performance audio codec with 16, 20, 24, or 32-bit stereo playback, mono record functionality at up to 48 ksps. The device integrates several analog features such as support for headset interface, cellular headset interface, microphone interface, and speaker and receiver drivers. The device supports auto detection of headset and button press without any glue logic. The TCS2101 has fully programmable audio. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, left/right justified) in master or slave mode, and also includes an on-chip PLL for flexible clock generation capability.

The TSC2101 contains a 12-bit 4-wire resistive touch screen converter complete with drivers, and interfaces to the host controller through a standard SPI™ serial interface. The on-chip processor provides extensive features specifically designed to reduce host processor and bus overhead, with capabilities that include fully automated operating modes, programmable conversion resolution up to 12 bits, programmable sampling rates up to 125 kHz, programmable conversion averaging, and programmable on-chip timing generation.

The TSC2101 offers battery measurement inputs capable of reading battery voltages up to 6 V, while operating at only 3 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2101 is available in a 48-lead QFN.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3101 ACTIVE Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects No TSC function, 102/92dB SNR Stereo DAC/ADC with integrated PLL and 6 SE/Differential I/Os
TLV320AIC3120 ACTIVE Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier No TSC function, 95-90dB SNR Mono DAC/ADC with integrated PLL and miniDSP
TLV320AIC3256 ACTIVE Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier No TSC function, 100/93dB SNR Stereo DAC/ADC, integrated PLL and miniDSP
TSC2005 ACTIVE Nano-Power Touch Screen Controller with SPI Serial Interface 1.6-3.6V TSC function, Register Based Programming and Programmable Timing, SPI interface, 12-bit ADC
TSC2006 ACTIVE Nano-Power Touch Screen Controller with SPI Serial Interface 1.2-3.6V TSC function, Register Based Programming and Programmable Timing, SPI interface, 12-bit ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Audio Codec w/ Integrated Headphone Speaker Amp & Touch Screen Cntroller datasheet (Rev. D) 10 May 2005
Application note TSC2100 WinCE5.0 Drivers 20 Feb 2006
Application note The Built-In AGC Function in TSC2100/2101 & TLV320AIC26/28/32/33 Devices 13 Sep 2005
Application note Using the PGA Function in TSC210x/AIC26/AIC28/DAC26 Devices 03 Jun 2005
Application note Programming Audio Power Up/Down on TSC210x & TLV320AIC26/28 (Rev. A) 05 May 2005
Application note TSC2101 WinCE 5.0 Drivers 04 May 2005
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004
Application note Interface TSC Through McBSP 28 Oct 2004
Application note TSC2101 Touch Screen, Battery and Audio WinCE Drivers 12 Apr 2004
EVM User's guide TSC2101EVM Touch Screen Controller Evaluation Module (Rev. A) 01 Mar 2004
EVM User's guide TSC2101EVM Touch Screen Controller Evaluation Module 09 Jan 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

TSC2101 EVM Gerber Files

SLAC041.ZIP (239 KB)
Simulation model

TSC2101 IBIS Model

SLAM067.ZIP (94 KB) - IBIS Model
Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos