Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 3 Rating Catalog Features Internal Reference, With Op Amp Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 3 Rating Catalog Features Internal Reference, With Op Amp Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 3
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • OPERATIONAL AMPLIFIERS
    • Low Supply Current. . .200 µA/A
    • Medium Speed. . .2.1 MHz
    • Low-Level Output Voltage Close to VCC- . . .0.1 V Typ (RL = 10 k)
    • Input Common-Mode Voltage Range Includes Ground
  • COMPARATORS
    • Low Supply Current . . .200 µA/A (VCC = 5 V)
    • Input Common-Mode Voltage Range Includes Ground
    • Low Output Saturation Voltage . . .Typically 250 mV (Isink = 4 mA)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage . . .VREF to 36 V
    • Sink Current Capability . . .1 mA to 100 mA
    • 0.4% (A Grade) and 1% (Standard Grade) Precision
    • Latch-Up Immunity
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • Battery Chargers
    • Voltage and Current Sensing
    • Power-Good, Overvoltage, Undervoltage, Overcurrent Detection
    • Window Comparators
    • Alarms, Detectors, and Sensors

  • OPERATIONAL AMPLIFIERS
    • Low Supply Current. . .200 µA/A
    • Medium Speed. . .2.1 MHz
    • Low-Level Output Voltage Close to VCC- . . .0.1 V Typ (RL = 10 k)
    • Input Common-Mode Voltage Range Includes Ground
  • COMPARATORS
    • Low Supply Current . . .200 µA/A (VCC = 5 V)
    • Input Common-Mode Voltage Range Includes Ground
    • Low Output Saturation Voltage . . .Typically 250 mV (Isink = 4 mA)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage . . .VREF to 36 V
    • Sink Current Capability . . .1 mA to 100 mA
    • 0.4% (A Grade) and 1% (Standard Grade) Precision
    • Latch-Up Immunity
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • Battery Chargers
    • Voltage and Current Sensing
    • Power-Good, Overvoltage, Undervoltage, Overcurrent Detection
    • Window Comparators
    • Alarms, Detectors, and Sensors

The TSM102 and TMS102A combine the building blocks of a dual operational amplifier, a dual comparator, and a precision voltage reference, all of which often are used to implement a wide variety of power-management functions, including overcurrent detection, undervoltage/overvoltage detection, power-good detection, window comparators, error amplifiers, etc. Additional applications include alarm and detector/sensor applications.

The TSM102A offers a tight VREF tolerance of 0.4% at 25 °C. The TSM102 and TSM102A are characterized for operation from -40°C to 85 °C.

The TSM102 and TMS102A combine the building blocks of a dual operational amplifier, a dual comparator, and a precision voltage reference, all of which often are used to implement a wide variety of power-management functions, including overcurrent detection, undervoltage/overvoltage detection, power-good detection, window comparators, error amplifiers, etc. Additional applications include alarm and detector/sensor applications.

The TSM102A offers a tight VREF tolerance of 0.4% at 25 °C. The TSM102 and TSM102A are characterized for operation from -40°C to 85 °C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM2903 ACTIVE Dual differential comparator Dual comparator without opamp
TL331 ACTIVE High Voltage Single Differential Comparator Single comparator without opamp

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSM102, TSM102A datasheet 01 Mar 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​