TUSS4440TRTJT OBSOLETE

Transformer drive ultrasonic sensor IC with logarithmic amplifier

OBSOLETE Custom reel may be available
TUSS4440TRTJT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TUSS4440TRTJR ACTIVE Transformer drive ultrasonic sensor IC with logarithmic amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSS4440TRTJR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TUSS4440 information

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -25 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TUSS4440

  • Integrated driver for transformer driven transducers and receiver stage with analog output for ultrasound applications
  • 86-dB input dynamic range analog front-end
    • First stage low noise amplifier adjustable to 10, 12.5, 15 and 20 V/V
    • Configurable bandpass filter from 40 KHz to 500 KHz
    • Wide-band logarithmic amplifier
  • Supported transducer frequencies (controlled by external clock)
    • 40 KHz to 400 KHz
  • For low-power applications
    • Standby mode: 1.7 mA (typical)
    • Sleep mode: 220 µA (typical)
  • Configurable drive stage:
    • Complimentary low-side drivers with current limit for transformer based transducer excitation
    • Configurable burst patterns using IO1 and IO2 pins
  • Outputs:
    • Voltage output of the demodulated echo envelope on VOUT
    • Input signal zero crossing comparator output on OUT3 pin
    • Programmable VOUT threshold crossing on OUT4 pin
  • Serial Peripheral Interface (SPI) for configuration by microcontroller (MCU)

Description for the TUSS4440

The TUSS4440 is a highly integrated transformer drive analog front end for industrial ultrasonic applications. The transducer drive stage consists of low-side complementary drivers that can be configured to drive an ultrasonic transducer through a step-up transformer. The device delivers constant current to the primary side of the transformer.

The receive signal path includes a low-noise linear amplifier, a bandpass filter, followed by a logarithmic gain amplifier for input dependent amplification. The logarithmic amplifier allows for high sensitivity for weak echo signals and offers excellent input dynamic range over full range of reflected echoes.

The drivers can be controlled directly through the microcontroller for complete customization of the burst signal, or can be programmed through SPI with a customizable burst length. The TUSS4440 can support a single transducer to send and receive burst signals, or can set up two transducers to split the send and receive functions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSS4440TRTJR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more