Home Interface Diodes TVS diodes

TVS2701

ACTIVE

27-V bidirectional flat-clamp surge protection device

Product details

Package name VSON Peak pulse power (8/20 μs) (max) (W) 950 IEC 61000-4-5 (A) 27 Vrwm (V) 27 Breakdown voltage (min) (V) 29.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 40 Clamping voltage (V) 34
Package name VSON Peak pulse power (8/20 μs) (max) (W) 950 IEC 61000-4-5 (A) 27 Vrwm (V) 27 Breakdown voltage (min) (V) 29.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 40 Clamping voltage (V) 34
VSON (DRB) 8 9 mm² 3 x 3
  • Protection Against 1-kV, 42-Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Bidirectional Polarity Enables Protection Against Bipolar Signaling or Miswiring Conditions
  • Clamping Voltage of 34 V at 27-A, 8/20-µs Surge Current
  • Standoff Voltage: ±27 V
  • Small 3 mm × 3 mm2 SON Footprint
  • Survives Over 5,000 Repetitive Strikes of 27-A 8/20-µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 27 A
    • IEC61643-321 (10/1000 µs): 3.5 A
  • Low Leakage Current
    • 0.8-nA Typical at 27°C
    • 400-nA Maximum at 85°C
  • Low Capacitance: 57 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection
  • Protection Against 1-kV, 42-Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Bidirectional Polarity Enables Protection Against Bipolar Signaling or Miswiring Conditions
  • Clamping Voltage of 34 V at 27-A, 8/20-µs Surge Current
  • Standoff Voltage: ±27 V
  • Small 3 mm × 3 mm2 SON Footprint
  • Survives Over 5,000 Repetitive Strikes of 27-A 8/20-µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 27 A
    • IEC61643-321 (10/1000 µs): 3.5 A
  • Low Leakage Current
    • 0.8-nA Typical at 27°C
    • 400-nA Maximum at 85°C
  • Low Capacitance: 57 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

The TVS2701 device shunts up to 27 A of IEC 61000-4-5 fault current to protect systems from high-power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS2701 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS2701 has a ±27-V operating range to enable operation in systems that require protection against reverse wiring conditions.

In addition, the TVS2701 is available in a small SON footprint designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS2701 against 5000 repetitive surge strikes at 125°C with no shift in device performance.

The TVS2701 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.

The TVS2701 device shunts up to 27 A of IEC 61000-4-5 fault current to protect systems from high-power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS2701 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS2701 has a ±27-V operating range to enable operation in systems that require protection against reverse wiring conditions.

In addition, the TVS2701 is available in a small SON footprint designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS2701 against 5000 repetitive surge strikes at 125°C with no shift in device performance.

The TVS2701 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TVS2701 27-V Bidirectional Flat-Clamp Surge Protection Device datasheet (Rev. A) PDF | HTML 04 Dec 2018
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application brief Protecting I/O modules from surge events 04 Feb 2019
Application brief TVS Surge Rating: Power vs. Current 12 Nov 2018
White paper Demystifying surge protection 06 Nov 2018
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards 10 Sep 2018
Application note How to select a Surge Diode 29 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x precision surge protection diode evaluation module

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient (...)
User guide: PDF
Not available on TI.com
Simulation model

TVS2701 PSpice Transient Model

SLVMCT2.ZIP (52 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos