TWL6040

ACTIVE

8-Channel High Quality Low-Power Audio Codec For Portable Applications

Product details

Processor supplier Texas Instruments Processor name OMAP Regulated outputs (#) 8 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 1.8 Vout (max) (V) 2.1 Iout (max) (A) 0.01 Configurability Factory programmable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.2 Shutdown current (ISD) (typ) (µA) 0.54 Product type Processor and FPGA
Processor supplier Texas Instruments Processor name OMAP Regulated outputs (#) 8 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 1.8 Vout (max) (V) 2.1 Iout (max) (A) 0.01 Configurability Factory programmable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.2 Shutdown current (ISD) (typ) (µA) 0.54 Product type Processor and FPGA
JRBGA (ZQZ) 120 36 mm² 6 x 6 NFBGA (ZBH) 120 36 mm² 6 x 6
  • Four Audio Digital-to-Analog Converter (DAC) Channels
  • Stereo Capless Headphone Drivers:
    • Up to 104-dB DR
    • Power Tune for Performance and Power Consumption Tradeoff
  • Stereo 8 Ω, 1.5 W per Channel Speaker Drivers
  • Differential Earpiece Driver
  • Stereo Line-Out
  • Two Audio Analog-to-Digital Converter (ADC) Channels:
    • 96-dBA SNR
  • Four Audio Inputs:
    • Three Differential Microphone Inputs
    • Stereo Line-In and FM Input
  • Two Vibrator and Haptics Feedback Channels:
    • Differential H-Bridge Drivers
  • Two Low-Noise Analog Microphone Bias Outputs
  • Two Digital Microphone Bias Outputs
  • Analog Low-Power Loop from Line-in to Headphone and Speaker Outputs
  • Dual Phase-Locked Loops (PLLs) for Flexible Clock Support:
    • 32-kHz Sleep Clock Input for System Low-Power Playback Mode
    • 12-, 19.2-, 26-, and 38.4-MHz System Clock Input
  • Accessory Plug and Unplug Detection, Accessory Button Press Detection
  • Integrated Power Supplies:
    • Negative Charge Pump for Capless Headphone Driver
    • Two Low Dropout Voltage Regulators (LDOs) for High Power Supply Rejection Ratio (PSRR)
  • I2C Control
  • Thermal Protection:
    • Host Interrupt
  • Power Supplies:
    • Analog: 2.1 V
    • Digital I/O: 1.8 V
    • Battery: 2.3 to 5.5 V
  • Package 6-mm × 6-mm 120-Pin PBGA
  • Four Audio Digital-to-Analog Converter (DAC) Channels
  • Stereo Capless Headphone Drivers:
    • Up to 104-dB DR
    • Power Tune for Performance and Power Consumption Tradeoff
  • Stereo 8 Ω, 1.5 W per Channel Speaker Drivers
  • Differential Earpiece Driver
  • Stereo Line-Out
  • Two Audio Analog-to-Digital Converter (ADC) Channels:
    • 96-dBA SNR
  • Four Audio Inputs:
    • Three Differential Microphone Inputs
    • Stereo Line-In and FM Input
  • Two Vibrator and Haptics Feedback Channels:
    • Differential H-Bridge Drivers
  • Two Low-Noise Analog Microphone Bias Outputs
  • Two Digital Microphone Bias Outputs
  • Analog Low-Power Loop from Line-in to Headphone and Speaker Outputs
  • Dual Phase-Locked Loops (PLLs) for Flexible Clock Support:
    • 32-kHz Sleep Clock Input for System Low-Power Playback Mode
    • 12-, 19.2-, 26-, and 38.4-MHz System Clock Input
  • Accessory Plug and Unplug Detection, Accessory Button Press Detection
  • Integrated Power Supplies:
    • Negative Charge Pump for Capless Headphone Driver
    • Two Low Dropout Voltage Regulators (LDOs) for High Power Supply Rejection Ratio (PSRR)
  • I2C Control
  • Thermal Protection:
    • Host Interrupt
  • Power Supplies:
    • Analog: 2.1 V
    • Digital I/O: 1.8 V
    • Battery: 2.3 to 5.5 V
  • Package 6-mm × 6-mm 120-Pin PBGA

The TWL6040 device is an audio coder/decoder (codec) with a high level of integration providing analog audio codec functions for portable applications, as shown in . The device contains multiple audio analog inputs and outputs, as well as microphone biases and accessory detection. The device is connected to the OMAP 4 host processor through a proprietary PDM interface for audio data communication enabling partitioning with optimized power consumption and performance. Multichannel audio data is multiplexed to a single wire for downlink (PDML) and uplink (PDMUL).

The OMAP4 device provides the TWL6040 device with five PDM audio-input channels (DL0–DL4). Channels DL0–DL3 are connected to four parallel DAC channels multiplexed to stereo headphone (HSL, HSR), stereo speaker (HFL, HFR), and earpiece (EAR) or stereo line outputs (AUXL, AUXR).

The stereo headphone path has a low-power (LP) mode operating from a 32-kHz sleep clock to enable more than 100 hours of MP3 playback time. Very-high dynamic range of 104 dBA is achieved when using the system clock input and DAC path high-performance (HP) mode. Class-AB headphone drivers provide a 1-Vrms capability output and are ground centered for capless connection to a headphone, thus enabling system size and cost reduction. The earpiece driver is a differential class-AB driver with 2 Vrms capability to a typical 32-Ω load or 1.4 Vrms to a typical 16-Ω load.

Stereo speaker path has filterless class-D outputs with 1.5-W capability per channel. Output power maximization supply connections to an external boost is supported. Speaker drivers also support hearing aid coil loads. For vibrator and haptic feedback support, the TWL6040 has two PWM channels with independent input signals from DL4 or inter-integrated circuit (I2C).

Vibrator drivers are differential H-bridge outputs, enabling fast acceleration and deceleration of vibrator motor. An external driver for a hearing aid coil or a piezo speaker requiring high voltage can be connected to line outputs.

The TWL6040 supports three differential microphone inputs (MMIC, HMIC, and SMIC) and a stereo line-input (AFML, AFMR) multiplexed to two parallel ADCs. The PDM output from the ADCs is transmitted to the OMAP4 processor through UL0 and UL1. AFML, AFMR inputs can also be looped to analog outputs (LB0, LB1).

Two LDOs provide a voltage of 2.1 V to bias analog microphones (MBIAS and HBIAS). The maximum output current is 2 mA for each analog bias, allowing up to two microphones on one bias. Two LDOs provide a voltage of 1.8 V/1.85 V to bias digital microphones (DBIAS1 and DBIAS2). One bias generator can bias several digital microphones at the same time, with a total maximum output current of 10 mA.

The TWL6040 has an integrated negative charge pump (NCP) and two LDOs (HS LDO and LS LDO) for high PSRR. The only external supply needed is 2.1 V, which is available from the 2.1-V DC-DC of the TWL6030 power-management IC (PMIC) in the OMAP4 system. By powering audio from low-noise 2.1-V DC-DC of low power consumption, high dynamic range and high output swing at headset output are achieved. All other supply inputs can be directly connected to battery or system 1.8-V I/O.

Two integrated PLLs enable operation from a 12-, 19.2-, 26-, and 38.4-MHz system clock (MCLK) or, in LP playback mode, from a 32-kHz sleep clock (CLK32K). The frequency plan is based on a 48-kS/s audio data rate for all channels, and host processor uses sample-rate converters to interface with different sample rates (for example, 44.1 kHz). In the specific case of low-power audio playback, the TWL6040 supports the 44.1-kS/s and 48-kS/s rates. Transitions between sample rates or input clocks are seamless.

Accessory plug and unplug detections are supported (PLUGDET). Some headsets have a manual switch for submitting send/end signal to the terminal through the microphone input pin. This feature is supported by a periodic accessory button press detection to minimize current consumption in sleep mode. Detection cycle properties can be programmed according to system requirements.

The TWL6040 device is an audio coder/decoder (codec) with a high level of integration providing analog audio codec functions for portable applications, as shown in . The device contains multiple audio analog inputs and outputs, as well as microphone biases and accessory detection. The device is connected to the OMAP 4 host processor through a proprietary PDM interface for audio data communication enabling partitioning with optimized power consumption and performance. Multichannel audio data is multiplexed to a single wire for downlink (PDML) and uplink (PDMUL).

The OMAP4 device provides the TWL6040 device with five PDM audio-input channels (DL0–DL4). Channels DL0–DL3 are connected to four parallel DAC channels multiplexed to stereo headphone (HSL, HSR), stereo speaker (HFL, HFR), and earpiece (EAR) or stereo line outputs (AUXL, AUXR).

The stereo headphone path has a low-power (LP) mode operating from a 32-kHz sleep clock to enable more than 100 hours of MP3 playback time. Very-high dynamic range of 104 dBA is achieved when using the system clock input and DAC path high-performance (HP) mode. Class-AB headphone drivers provide a 1-Vrms capability output and are ground centered for capless connection to a headphone, thus enabling system size and cost reduction. The earpiece driver is a differential class-AB driver with 2 Vrms capability to a typical 32-Ω load or 1.4 Vrms to a typical 16-Ω load.

Stereo speaker path has filterless class-D outputs with 1.5-W capability per channel. Output power maximization supply connections to an external boost is supported. Speaker drivers also support hearing aid coil loads. For vibrator and haptic feedback support, the TWL6040 has two PWM channels with independent input signals from DL4 or inter-integrated circuit (I2C).

Vibrator drivers are differential H-bridge outputs, enabling fast acceleration and deceleration of vibrator motor. An external driver for a hearing aid coil or a piezo speaker requiring high voltage can be connected to line outputs.

The TWL6040 supports three differential microphone inputs (MMIC, HMIC, and SMIC) and a stereo line-input (AFML, AFMR) multiplexed to two parallel ADCs. The PDM output from the ADCs is transmitted to the OMAP4 processor through UL0 and UL1. AFML, AFMR inputs can also be looped to analog outputs (LB0, LB1).

Two LDOs provide a voltage of 2.1 V to bias analog microphones (MBIAS and HBIAS). The maximum output current is 2 mA for each analog bias, allowing up to two microphones on one bias. Two LDOs provide a voltage of 1.8 V/1.85 V to bias digital microphones (DBIAS1 and DBIAS2). One bias generator can bias several digital microphones at the same time, with a total maximum output current of 10 mA.

The TWL6040 has an integrated negative charge pump (NCP) and two LDOs (HS LDO and LS LDO) for high PSRR. The only external supply needed is 2.1 V, which is available from the 2.1-V DC-DC of the TWL6030 power-management IC (PMIC) in the OMAP4 system. By powering audio from low-noise 2.1-V DC-DC of low power consumption, high dynamic range and high output swing at headset output are achieved. All other supply inputs can be directly connected to battery or system 1.8-V I/O.

Two integrated PLLs enable operation from a 12-, 19.2-, 26-, and 38.4-MHz system clock (MCLK) or, in LP playback mode, from a 32-kHz sleep clock (CLK32K). The frequency plan is based on a 48-kS/s audio data rate for all channels, and host processor uses sample-rate converters to interface with different sample rates (for example, 44.1 kHz). In the specific case of low-power audio playback, the TWL6040 supports the 44.1-kS/s and 48-kS/s rates. Transitions between sample rates or input clocks are seamless.

Accessory plug and unplug detections are supported (PLUGDET). Some headsets have a manual switch for submitting send/end signal to the terminal through the microphone input pin. This feature is supported by a periodic accessory button press detection to minimize current consumption in sleep mode. Detection cycle properties can be programmed according to system requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TWL6040 Features datasheet (Rev. B) 11 Feb 2012
User guide IPM MicroStar BGA Discontinued and Redesigned 03 Nov 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TWL6040SW-LINUX — Linux Driver for TWL6040

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • twl6040
  • twl6041

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/twl6040.c
  2. drivers/clk/clk-twl6040.c
  3. drivers/gpio/gpio-twl6040.c
  4. drivers/input/misc/twl6040-vibra.c
  5. (...)
Package Pins CAD symbols, footprints & 3D models
JRBGA (ZQZ) 120 Ultra Librarian
NFBGA (ZBH) 120 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos