TXB0108

ACTIVE

8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

alarmNotifications Order now

Product details

Technology family TXB Applications GPIO Bits (#) 8 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXB Applications GPIO Bits (#) 8 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 20 6.1875 mm² 2.25 x 2.75 NFBGA (NME) 20 7.5 mm² 2.5 x 3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 USON (DQS) 20 8 mm² 4 x 2 VFBGA (ZXY) 20 See data sheet VQFN (RGY) 20 15.75 mm² 4.5 x 3.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • 1.2V to 3.6V on A Port and 1.65V to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port
      • ±15kV Human-Body Model (A114-B)
      • ±8kV Human-Body Model (A114-B) (YZP Package Only)
      • 1000V Charged-Device Model (C101)
  • 1.2V to 3.6V on A Port and 1.65V to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000V Human-Body Model (A114-B)
      • 1000V Charged-Device Model (C101)
    • B Port
      • ±15kV Human-Body Model (A114-B)
      • ±8kV Human-Body Model (A114-B) (YZP Package Only)
      • 1000V Charged-Device Model (C101)

This 8-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0108 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power-up or power-down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 8-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0108 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power-up or power-down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXB0104 ACTIVE 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect Same function for 4-channel voltage translator

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263 is equipped with a (...)

User guide: PDF | HTML
Evaluation board

TXB-EVM — 1 to 8 bit TXB translator family evaluation module

This EVM is designed to support the TXB auto bidirectional families for single, dual, four and eight channel devices. The TXB devices belong to the auto bidirectional translation family with an operating voltage designed to level translation between 1.2V and 5.5 V.
User guide: PDF | HTML
Buy from a distributor
Simulation model

HSPICE Model for TXB0108 (Rev. A)

SCEJ242A.ZIP (101 KB) - HSpice Model
Simulation model

TXB0108 IBIS Model (Rev. G)

SCEM518G.ZIP (205 KB) - IBIS Model
Reference designs

TIDA-060043 — 56G retimer MCB QSFP-DD reference design

This reference design demonstrates how the 56G PAM-4 retimer DS560DF410 can be used to equalize high-speed signals in active electical cable applications. The design is a module compliance board (MCB) which routes signals from a QSFP-DD connector through a retimer to SMA and MXP connectors in both (...)
Design guide: PDF
Reference designs

TIDA-01435 — High-Bandwidth Zero-IF Reference Design for Microwave Backhaul

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00352 — SDI Video Aggregation Reference Design

This verified reference design is a complete four channel SDI aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous HD-SDI sources together into one 5.94 Gbps serial link. The serial data is transferred via copper or optical fiber where a second TLK10022 is (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00309 — DisplayPort Video 4:1 Aggregation Reference Design

This verified reference design is a complete four channel DisplayPort aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous DisplayPort (DP) sources together into one 10.8 Gbps serial link. The serial data is transferred via copper or optical fiber where a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00269 — Gigabit Ethernet link aggregator reference design

The Gigabit Ethernet Link Aggregator reference design features the TLK10081 device which is a multi-rate link aggregator intended for use in high-speed bi-directional point-to-point data transmission systems to reduce the number of physical links by multiplexing lower speed serial links into higher (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00234 — Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact (...)
Test report: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos