Packaging information
| Package | Pins VSSOP (DCU) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TXS0102-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- ESD Protection per JESD 22
- A Port
- 2500V Human-Body Model (A114-B)
- 750V Charged-Device Model (C101)
- B Port
- 8kV Human-Body Model (A114-B)
- 750V Charged-Device Model (C101)
- A Port
- No Direction-Control Signal Required
- Maximum Data Rates
- 24Mbps Maximum (Push Pull)
- 2Mbps (Open Drain)
- Available in the Texas Instruments NanoFree™ Package
- 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
- No Power-Supply Sequencing Required—VCCA or VCCB can be Ramped First
Description for the TXS0102-Q1
The TXS0102-Q1 device connects an incompatible logic communication from chip-to-chip due to voltage mismatch. This auto-direction translator can be conveniently used to bridge the gap without the need of direction control from the host. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host. This 2-bit noninverting translator uses two separate configurable power-supply rails. The A and B ports are designed to track VCCA and VCCB respectively. The VCCB pin accepts any supply voltage from 2.3V to 5.5V while the VCCA pin accepts any supply voltage from 1.65V to 3.6V such that VCCA is less than or equal to VCCB. This tracking allows for low-voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXS0102-Q1 device is designed so that the OE input circuit is supplied by VCCA.
To put the device in the high-impedance state during power up or power down, the OE pin must be tied to the GND pin through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.