24-pin (RTW) package image

TXS02612RTWR ACTIVE

SDIO Port Expander With Voltage-Level Translation

ACTIVE Custom reel may be available
Same as: TXS02612RTWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TXS02612

  • 6-to-12 Demultiplexer/Multiplexer Allows SDIO Port Expansion
  • Built-in Level Translator Eliminates Voltage Mismatch Between
    Baseband and SD Card or SDIO Peripheral
  • VCCA, VCCB0, and VCCB1 Each Operate Over Full 1.1-V to 3.6-V Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance A Port
    • 2000-V Human-Body Model (A114-B)
    • 100-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD Performance (B Port)

MicroStar Junior is a trademark of Texas Instruments.

Description for the TXS02612

The TXS02612 is designed to interface the cell phone baseband with external SDIO peripherals. The device includes a 6-channel SPDT switch with voltage-level translation capability. This allows a single SDIO port to be interfaced with two SDIO peripherals. The TXS02612 has three separate supply rails that operate over the full range of 1.1 V to 3.6 V. This allows the baseband and SDIO peripherals to operate at different supply voltages if required.

The select (SEL) input is used to choose between the B0 port and B1 port. When SEL = Low, B0 port is selected; when SEL = High, B1 port is selected. SEL is referenced to VCCA. For the unselected B port, the clock output is held low, whereas the data and command I/Os are pulled high to their respective VCCB through a 70-k resistor (±30% tolerance).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more