TXS4558

ACTIVE

Dual SIM card power supply with level translator and dedicated dual LDO

alarmNotifications Order now

Product details

Technology family TXS Applications SIM Card Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Applications SIM Card Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUK) 20 9 mm² 3 x 3
  • Level Translator
    • VCC Range of 1.65 V to 3.3 V
    • VBATT Range of 2.3V to 5.5V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through GPIO Interface with Baseband Processor
  • Isolated Clock Stop Mode for both SIM1 and SIM2 cards
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
    • 8kV HBM for SIM pins
  • Package
    • 20-Pin QFN (3 mm x 3 mm)

  • Level Translator
    • VCC Range of 1.65 V to 3.3 V
    • VBATT Range of 2.3V to 5.5V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through GPIO Interface with Baseband Processor
  • Isolated Clock Stop Mode for both SIM1 and SIM2 cards
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
    • 8kV HBM for SIM pins
  • Package
    • 20-Pin QFN (3 mm x 3 mm)

The TXS4558 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wire-less baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIM’s/UICC’s.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces. Simple GPIO inputs are used to switch between the two SIM cards and to put it into different modes. The voltage-level translator has two supply voltage pins. VCC sets the reference for the baseband interface and can be operated from 1.65 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS4558 also incorporates shutdown sequence for the SIM card pins based on the ISO 7816-3 specification for SIM cards. The device also has 8kV HBM protection for the SIM card pins and standard 2kV HBM protection for all the other pins.

The TXS4558 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wire-less baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIM’s/UICC’s.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces. Simple GPIO inputs are used to switch between the two SIM cards and to put it into different modes. The voltage-level translator has two supply voltage pins. VCC sets the reference for the baseband interface and can be operated from 1.65 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS4558 also incorporates shutdown sequence for the SIM card pins based on the ISO 7816-3 specification for SIM cards. The device also has 8kV HBM protection for the SIM card pins and standard 2kV HBM protection for all the other pins.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Dual-SIM Card Power Supply with Level Translator & Dedicated Dual LDO datasheet (Rev. A) 27 Sep 2011
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
User guide TXS4558EVM 22 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TXS4558EVM — TXS4558 Evaluation Module

The Texas Instruments TXS4558 Evaluation Module (EVM) is designed to showcase the TXS4558, a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. (...)

User guide: PDF
Buy from a distributor
Simulation model

TXS4558 IBIS Model

SLLM155.ZIP (48 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos