TXU0202-Q1

ACTIVE

Automotive two-channel fixed-direction level shifter with channels in opposite direction

Product details

Technology family TXU Applications GPIO Bits (#) 2 Configuration 1 Ch A to B 1 Ch B to A High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -12 IOL (max) (mA) -12 Supply current (max) (µA) 5.5 Features 1.95, 4.6 Input type Schmitt-Trigger Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
Technology family TXU Applications GPIO Bits (#) 2 Configuration 1 Ch A to B 1 Ch B to A High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -12 IOL (max) (mA) -12 Supply current (max) (µA) 5.5 Features 1.95, 4.6 Input type Schmitt-Trigger Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X1QFN (DTT) 8 1.95 mm² 1.95 x 1
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Up to 200 Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • High drive strength (up to 12 mA at 5 V)
  • Low power consumption
    • 2.5 µA maximum (25°C)
    • 6 µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC input is ;amplt;100 mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in another variant that supports common applications: TXU0102
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2500-V human-body model
    • 1500-V charged-device model
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Up to 200 Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allows for slow and noisy inputs
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • High drive strength (up to 12 mA at 5 V)
  • Low power consumption
    • 2.5 µA maximum (25°C)
    • 6 µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC input is ;amplt;100 mV or disconnected, all outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Control logic (OE) with VCC(MIN) circuitry allows for control from either A or B port
  • Pinout compatible with TXB family level shifters
  • Available in another variant that supports common applications: TXU0102
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2500-V human-body model
    • 1500-V charged-device model

TXU0202-Q1 is a 2-bit, dual-supply noninverting fixed direction voltage level translation device. The Ax pins are referenced to VCCA logic level, the OE pin can be referenced to either VCCA or VCCB logic levels, and the Bx pins are referenced to VCCB logic levels. The A port can accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

.

TXU0202-Q1 is a 2-bit, dual-supply noninverting fixed direction voltage level translation device. The Ax pins are referenced to VCCA logic level, the OE pin can be referenced to either VCCA or VCCB logic levels, and the Bx pins are referenced to VCCB logic levels. The A port can accept input voltages ranging from 1.1 V to 5.5 V, while the B port can also accept input voltages from 1.1 V to 5.5 V. Fixed direction data transmission can occur from A to B or B to A when OE is set to high in reference to either supply. When OE is set to low, all output pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TXU0202, TXU0202-Q1 IBIS Model

SCEM791.ZIP (56 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian
X1QFN (DTT) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos