8-pin (D) package image

UA78L02ACD ACTIVE

100-mA 30-V linear voltage regulator

Same as: UA78L02ACD.A, UA78L02ACDG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPS7B8401QWDRBRQ1 ACTIVE Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response Different package, automotive version.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UA78L information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 125
Package qty | Carrier 75 | TUBE

Features for the UA78L

  • Input voltage range (V I): 4.75 V to 35 V
  • Output voltage range (V O):
    • 2.6 V to 15 V (for legacy chip)
    • 3.3 V to 15 V (for new chip)
  • Output current: Up to 100 mA
  • Quiescent current I Q: 3.8 mA
  • Built-in short-circuit current limiting and thermal protection
  • Stable without any external component
  • Supported temperature range:
    • Legacy chip C and AC versions: 0°C to +125°C
    • Legacy chip AI version: –40°C to +125°C
    • New chip: –40°C to +125°C
  • Packages:
    • 8-pin, 4.9-mm × 3.91-mm SOIC
    • 3-pin, 4.3-mm × 4.3-mm TO-92
    • 3-pin, 4.5-mm × 2.5-mm SOT-89

Description for the UA78L

The UA78L series of fixed-voltage linear regulators is designed for a wide range of applications. The UA78L series can be used for on-card regulation to eliminate the noise and distribution problems associated with single-point regulation. The UA78L can also be used with power-pass elements to make high-current voltage regulators. The UA78L series regulators can deliver up to 100 mA of output current. Additionally, the UA78L does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal-shutdown features of these regulators help protect the device from overload.

For the legacy chip, the UA78L00C and UA78L00AC series are characterized for the junction temperature range of 0°C to +125°C and the UA78L05AI device is characterized for the operating junction temperature range of –40°C to +125°C.

For the new chip, the UA78L series is characterized for the junction temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more