UA78M

ACTIVE

500mA 35V linear voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) 5.3 Vout (max) (V) 12 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 6, 8, 9, 10, 12 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) 5.3 Vout (max) (V) 12 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 6, 8, 9, 10, 12 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11
  • Input voltage range (VIN): 5.3V to 35V
  • Output voltage range (VOUT): 3.3V to 12V
  • Output current (IOUT): Up to 500mA
  • Quiescent current IQ: 4.5mA
  • Built-in short-circuit current limiting and thermal protection
  • Stable without any external components
  • Operating temperature range:
    • Legacy chip C versions: 0°C to +125°C
    • Legacy chip I version: –40°C to +125°C
    • New chip: –40°C to +125°C
  • Packages:
    • 3-pin, 6.5mm × 7mm SOT-223
    • 3-pin, 6.6mm × 10.11mm TO-252
  • Input voltage range (VIN): 5.3V to 35V
  • Output voltage range (VOUT): 3.3V to 12V
  • Output current (IOUT): Up to 500mA
  • Quiescent current IQ: 4.5mA
  • Built-in short-circuit current limiting and thermal protection
  • Stable without any external components
  • Operating temperature range:
    • Legacy chip C versions: 0°C to +125°C
    • Legacy chip I version: –40°C to +125°C
    • New chip: –40°C to +125°C
  • Packages:
    • 3-pin, 6.5mm × 7mm SOT-223
    • 3-pin, 6.6mm × 10.11mm TO-252

The UA78M fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. Use the UA78M for on-card regulation to eliminate noise and distribution problems associated with single-point regulation. The UA78M is also used with power-pass elements to make high-current voltage regulators. The UA78M delivers up to 500mA of output current. Additionally, the UA78M does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal-shutdown features of this regulator help protect the device from overload.

The UA78M is characterized for the junction temperature range of –40°C to +125°C. See the Device Nomenclature table for more details.

The UA78M fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. Use the UA78M for on-card regulation to eliminate noise and distribution problems associated with single-point regulation. The UA78M is also used with power-pass elements to make high-current voltage regulators. The UA78M delivers up to 500mA of output current. Additionally, the UA78M does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal-shutdown features of this regulator help protect the device from overload.

The UA78M is characterized for the junction temperature range of –40°C to +125°C. See the Device Nomenclature table for more details.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2937 ACTIVE 500-mA, 26-V, high-PSRR, low-dropout voltage regulator Better PSRR
Same functionality with different pin-out to the compared device
LM317M ACTIVE 500-mA, 40-V, adjustable linear voltage regulator Alternative product with wider input voltage
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UA78M 35V, 500mA, Positive-Voltage Linear Regulator datasheet (Rev. U) PDF | HTML 17 May 2024
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Simulation model

UA78M Fixed 5V PSpice Transient Model

SLVME53.ZIP (26 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-220 (KCS) 3 Ultra Librarian
TO-252 (KVU) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos