Product details

Rating Space Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 10 Vs ABS (max) (V) 20 Features Hardware Management I/F, Tach/FG Feedback Operating temperature range (°C) -55 to 125
Rating Space Architecture Gate driver Control topology Sensored, Trapezoidal Control interface 1xPWM Vs (min) (V) 10 Vs ABS (max) (V) 20 Features Hardware Management I/F, Tach/FG Feedback Operating temperature range (°C) -55 to 125
CDIP_SB (JDJ) 28 266.3444 mm² 35.56 x 7.49
  • QML-V Qualified, SMD 5962-91689
  • Rad-Tolerant: 40 kRad (Si) TID(1)
  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for detials.

  • QML-V Qualified, SMD 5962-91689
  • Rad-Tolerant: 40 kRad (Si) TID(1)
  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for detials.

The UC1625 motor controller integrates most of the functions required for high-performance brushless dc motor control into one package. When coupled with external power MOSFETs or Darlingtons, this device performs fixed-frequency PWM motor control in either voltage or current mode while implementing closed loop speed control and braking with smart noise rejection, safe direction reversal, and cross-conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 can control higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level shifting circuitry.

The UC1625 is characterized for operation over the military temperature range of –55°C to 125°C.

The UC1625 motor controller integrates most of the functions required for high-performance brushless dc motor control into one package. When coupled with external power MOSFETs or Darlingtons, this device performs fixed-frequency PWM motor control in either voltage or current mode while implementing closed loop speed control and braking with smart noise rejection, safe direction reversal, and cross-conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 can control higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level shifting circuitry.

The UC1625 is characterized for operation over the military temperature range of –55°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW DRV8351-SEP ACTIVE Radiation-tolerant, 100-V max simple 3-phase gate driver with bootstrap diodes Next generation three phase SEP BLDC driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report UC1625-SP ELDRS Report 31 Mar 2015
* Data sheet CLASS V, BRUSHLESS DC MOTOR CONTROLLER. datasheet (Rev. A) 20 Sep 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​