A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DRV8214 ACTIVE 11-V 4-A H-bridge motor driver with sensorless stall detection, ripple counting and I²C interface No integrated encoder feedback
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
DRV8706-Q1 ACTIVE Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am Increased voltage range (40V), gate driver, inline current sense amplifier

Product details

Number of full bridges 1 Vs (min) (V) 2.5 Vs ABS (max) (V) 20 Control mode PWM Control interface Hardware (GPIO) Rating Space Operating temperature range (°C) -55 to 125
Number of full bridges 1 Vs (min) (V) 2.5 Vs ABS (max) (V) 20 Control mode PWM Control interface Hardware (GPIO) Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 20 90.5828 mm² 13.09 x 6.92
  • QML-V Qualified, SMD 5962-89957
  • Rad Tolerant: 30 kRad(Si) TID(1)
    • TID Dose Rate = 10 mRad/sec
  • Single or Dual Supply Operation
  • ±2.5-V to ±20-V Input Supply Range
  • ±5% Initial Oscillator Accuracy; ±10% Over Temperature
  • Pulse-by-Pulse Current Limiting
  • Under-Voltage Lockout
  • Shutdown Input with Temperature Compensated 2.5-V Threshold
  • Uncommitted PWM Comparators for Design Flexibility
  • Dual 100-mA Source/Sink Output Drivers

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.

  • QML-V Qualified, SMD 5962-89957
  • Rad Tolerant: 30 kRad(Si) TID(1)
    • TID Dose Rate = 10 mRad/sec
  • Single or Dual Supply Operation
  • ±2.5-V to ±20-V Input Supply Range
  • ±5% Initial Oscillator Accuracy; ±10% Over Temperature
  • Pulse-by-Pulse Current Limiting
  • Under-Voltage Lockout
  • Shutdown Input with Temperature Compensated 2.5-V Threshold
  • Uncommitted PWM Comparators for Design Flexibility
  • Dual 100-mA Source/Sink Output Drivers

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.

The UC1637 is a pulse width modulator circuit intended to be used for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. When used to replace conventional drivers, this circuit can increase efficiency and reduce component costs for many applications. All necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

This monolithic device contains a sawtooth oscillator, error amplifier, and two PWM comparators with ±100-mA output stages as standard features. Protection circuitry includes under-voltage lockout, pulse-by-pulse current limiting, and a shutdown port with a 2.5-V temperature compensated threshold.

The UC1637 is characterized for operation over the full space temperature range of –55°C to 125°C.

The UC1637 is a pulse width modulator circuit intended to be used for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. When used to replace conventional drivers, this circuit can increase efficiency and reduce component costs for many applications. All necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

This monolithic device contains a sawtooth oscillator, error amplifier, and two PWM comparators with ±100-mA output stages as standard features. Protection circuitry includes under-voltage lockout, pulse-by-pulse current limiting, and a shutdown port with a 2.5-V temperature compensated threshold.

The UC1637 is characterized for operation over the full space temperature range of –55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report UC1637-SP ELDRS Report 31 Mar 2015
* Data sheet Switched Mode Controller for DC Motor Drive. datasheet 04 Feb 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​