Home Power management Gate drivers Low-side drivers

UC1710-SP

ACTIVE

Space-grade QMLV, 6-A/6-A single-channel gate driver with 5-V UVLO and split ground

alarmNotifications Order now

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -55 to 125 Fall time (ns) 20 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Space Driver configuration Complementary
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -55 to 125 Fall time (ns) 20 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Space Driver configuration Complementary
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H6003-SP ACTIVE Radiation-hardened, QMLV 200-V half-bridge GaN gate driver Dual low-side implementation for GaN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Current FET Driver datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​