UC1834

ACTIVE

High efficiency linear regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable Alternative product with better accuracy

Product details

Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) -55 to 125 Rating Military Vout (min) (V) 1.485 Vout (max) (V) 1.515 Features Thermal shutdown Iq (typ) (µA) 5500
Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) -55 to 125 Rating Military Vout (min) (V) 1.485 Vout (max) (V) 1.515 Features Thermal shutdown Iq (typ) (µA) 5500
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Minimum VIN - VOUT Less Than 0.5V At 5A Load With External Pass Device
  • Equally Usable For Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Under And Over-Voltage Fault Alert With Programmable Delay
  • Over-Voltage Fault Latch With 100mA Crowbar Drive Output
  • Minimum VIN - VOUT Less Than 0.5V At 5A Load With External Pass Device
  • Equally Usable For Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Under And Over-Voltage Fault Alert With Programmable Delay
  • Over-Voltage Fault Latch With 100mA Crowbar Drive Output

The UC1834 family of integrated circuits is optimized for the design of low input-output differential linear regulators. A high gain amplifier and 200mA sink or source drive outputs facilitate high output current designs which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable, threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, this series of parts has a fault monitoring circuit which senses both under and over-voltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the over-voltage case, a 100mA crowbar output is activated. An over-voltage latch will maintain the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

The UC1834 family of integrated circuits is optimized for the design of low input-output differential linear regulators. A high gain amplifier and 200mA sink or source drive outputs facilitate high output current designs which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable, threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, this series of parts has a fault monitoring circuit which senses both under and over-voltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the over-voltage case, a 100mA crowbar output is activated. An over-voltage latch will maintain the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Efficiency Linear Regulator datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​