UC1854

ACTIVE

High Power Factor Preregulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
UCC28180 ACTIVE 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response enhanced startup and transient response

Product details

Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode CCM Topology Boost, PFC controller Rating Military Features Average current mode, Continuous Control Mode, Enable Duty cycle (max) (%) 95
Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode CCM Topology Boost, PFC controller Rating Military Features Average current mode, Continuous Control Mode, Enable Duty cycle (max) (%) 95
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Control Boost PWM to 0.99 Power Factor
  • Limit Line-Current Distortion to < 5%
  • World-Wide Operation Without Switches
  • Feedforward Line Regulation
  • Average Current-Mode Control
  • Low Noise Sensitivity
  • Low Startup Supply Current
  • Fixed-Frequency PWM Drive
  • Low-Offset Analog Multiplier and Divider
  • 1-A Totem-Pole Gate Driver
  • Precision Voltage Reference
  • Control Boost PWM to 0.99 Power Factor
  • Limit Line-Current Distortion to < 5%
  • World-Wide Operation Without Switches
  • Feedforward Line Regulation
  • Average Current-Mode Control
  • Low Noise Sensitivity
  • Low Startup Supply Current
  • Fixed-Frequency PWM Drive
  • Low-Offset Analog Multiplier and Divider
  • 1-A Totem-Pole Gate Driver
  • Precision Voltage Reference

The UC1854 provides active-power factor correction for power systems that otherwise would draw non-sinusoidal current from sinusoidal power lines. This device implements all the control functions necessary to build a power supply capable of optimally using available power-line current while minimizing line-current distortion. To do this, the UC1854 contains a voltage amplifier, an analog multiplier and divider, a current amplifier, and a fixed-frequency PWM.

In addition, the UC1854 contains a power MOSFET-compatible gate driver, 7.5-V reference, line anticipator, load-enable comparator, low-supply detector, and overcurrent comparator.

The UC1854 uses average current-mode control to accomplish fixed-frequency current control with stability and low distortion. Unlike peak current-mode, average current control accurately maintains sinusoidal line current without slope compensation and with minimal response to noise transients.

The high reference voltage and high oscillator amplitude of the UC1854 minimize noise sensitivity while fast PWM elements permit chopping frequencies above 200 kHz. The UC1854 is used in single-phase and three-phase systems with line voltages that vary from 75 V to 275 V and line frequencies across the 50-Hz to 400-Hz range. To reduce the burden on the circuitry that supplies power to this device, the UC1854 features low starting supply current.

These devices are available packaged in 16-pin plastic and ceramic dual in-line packages, and a variety of surface-mount packages.

The UC1854 provides active-power factor correction for power systems that otherwise would draw non-sinusoidal current from sinusoidal power lines. This device implements all the control functions necessary to build a power supply capable of optimally using available power-line current while minimizing line-current distortion. To do this, the UC1854 contains a voltage amplifier, an analog multiplier and divider, a current amplifier, and a fixed-frequency PWM.

In addition, the UC1854 contains a power MOSFET-compatible gate driver, 7.5-V reference, line anticipator, load-enable comparator, low-supply detector, and overcurrent comparator.

The UC1854 uses average current-mode control to accomplish fixed-frequency current control with stability and low distortion. Unlike peak current-mode, average current control accurately maintains sinusoidal line current without slope compensation and with minimal response to noise transients.

The high reference voltage and high oscillator amplitude of the UC1854 minimize noise sensitivity while fast PWM elements permit chopping frequencies above 200 kHz. The UC1854 is used in single-phase and three-phase systems with line voltages that vary from 75 V to 275 V and line frequencies across the 50-Hz to 400-Hz range. To reduce the burden on the circuitry that supplies power to this device, the UC1854 features low starting supply current.

These devices are available packaged in 16-pin plastic and ceramic dual in-line packages, and a variety of surface-mount packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet UCx854 High-Power Factor Preregulator datasheet (Rev. A) PDF | HTML 16 Dec 2016
* SMD UC1854 SMD 5962-93261 21 Jun 2016
* Radiation & reliability report UC1854BMDWREP Reliability Report 22 Dec 2014
Application note AC Requirements for Power Factor Correction Circuits 28 Mar 2002
Application note Accurate PWM Duty Cycle Clamp 25 Jan 2002
Application note DN-39E Optimizing Performance in UC3854 Power Factor Correction Applications 05 Sep 1999
Application note DN-41 Extend Current Transformer Range 05 Sep 1999
Application note U-134 UC3854 Controlled Power Factor Correction Circuit Design 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos