UC2572

ACTIVE

Negative output Flyback pulse width modulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS63700 ACTIVE Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN Smaller solution size

Product details

Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Topology Inverting Rating Catalog Vout (min) (V) -70 Vout (max) (V) -1 Features Nonsynchronous, UVLO Fixed Iq (typ) (µA) 9000 Duty cycle (max) (%) 100
Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 10 Operating temperature range (°C) -40 to 85 Topology Inverting Rating Catalog Vout (min) (V) -70 Vout (max) (V) -1 Features Nonsynchronous, UVLO Fixed Iq (typ) (µA) 9000 Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Simple Single Inductor Flyback PWM for Negative Voltage Generation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50uA Sleep Mode Current

  • Simple Single Inductor Flyback PWM for Negative Voltage Generation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50uA Sleep Mode Current

The UC3572 is a negative output flyback pulse width modulator which converts a positive input voltage to a regulated negative output voltage. The chip is optimized for use in a single inductor negative flyback switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3572 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Output current can be sensed and limited to a user determined maximum value. The UVLO circuit turns the chip off when the input voltage is below the UVLO threshold. In addition, a sleep comparator interfaces to the UVLO circuit to turn the chip off. This reduces the supply current to only 50uA, making the UC3572 ideal for battery powered applications.

The UC3572 is a negative output flyback pulse width modulator which converts a positive input voltage to a regulated negative output voltage. The chip is optimized for use in a single inductor negative flyback switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3572 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Output current can be sensed and limited to a user determined maximum value. The UVLO circuit turns the chip off when the input voltage is below the UVLO threshold. In addition, a sleep comparator interfaces to the UVLO circuit to turn the chip off. This reduces the supply current to only 50uA, making the UC3572 ideal for battery powered applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Negative Output Flyback Pulse Width Modulator datasheet (Rev. A) 29 Aug 2001
User guide PMP 1563 ATCA Board Power Reference Design 27 Aug 2006
Application note Use High Voltage Energy Storage Technique to Reduce Size and Cost 23 Feb 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM3524D 40V, 0.2A 350KHz PWM controller LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos