8-pin (D) package image

UC2705D ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD and 40-ns fall time, in 8-pin packages

Same as: UC2705D.A, UC2705DG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UC2705 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the UC2705

  • 1.5 A Source/Sink Drive
  • 100 nsec Delay
  • 40 nsec Rise Fall into 1000 pF
  • Inverting and Non-Inverting Inputs
  • Low Cross-Conduction Current Spike
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • Minidip and Power Packages

Description for the UC2705

The UC1705 family of power drivers is made with a high sppeed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices are also an optimum choise for capacitive line drivers where up to 1.5 A may be switched in either direction. With both inverting and non-inverting inputs available, logic signals of either polarity may be accepted, or one input can be used to gate or strobe the other.

Supply voltages for both VS and VC can independently range from 5 V to 40 V. For additional application details, see the UC1707/3707 data sheet (SLUS177).

The UC1705 is packaged in an 8-pin hermetically sealed CERDIP for -55°C to 125°C operation. The UC3705 is specified for a temperature range of 0°C to 70°C and is available in either a plastic minidip or a 5-pin, power
TO-220 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more