16-pin (DW) package image

UC2707DWTR ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD and output latch in 16-pin package

ACTIVE Custom reel may be available
Same as: UC2707DWTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UC2707DW ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UC2707 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the UC2707

  • Two independent Drivers
  • 1.5A Totem Pole Outputs
  • Inverting and Non-Inverting Inputs
  • 40 ns Rise and Fall into 1000 pF
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog Shutdown with Optional Latch
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin PLCC and CLCC Package

Description for the UC2707

The UC1707 family of power drivers is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices contain two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.

Supply voltage for both VIN and VC can independently range from 5 V to 40 V.

These devices are available in two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for –55°C to +125°C operation. Also available in surface mount DW, Q, L packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UC2707DW ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more