UC2825A-Q1

ACTIVE

Automotive 8.4V to 22V, up to 1MHz PWM controller

Product details

Vin (max) (V) 22 Operating temperature range (°C) -40 to 125 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Automotive Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 22 Operating temperature range (°C) -40 to 125 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Automotive Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • Improved Version of the UC3825 PWM
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem-Pole Outputs: 2 A (Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current-Limiting Comparator
  • Latched Overcurrent Comparator With Full-Cycle Restart

  • Qualified for Automotive Applications
  • Improved Version of the UC3825 PWM
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem-Pole Outputs: 2 A (Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current-Limiting Comparator
  • Latched Overcurrent Comparator With Full-Cycle Restart

The UC2825A pulse-width modulation (PWM) controller is an improved versions of the standard UC3825. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is specified to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead-time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 µA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during undervoltage lockout (UVLO) at no expense to the startup current specification. In addition, each output is capable of 2-A peak currents during transitions.

Functional improvements have also been implemented. The shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to insure that the fault frequency does not exceed the designed soft start period. The CLOCK pin has become CLK/LEB. This pin combines the functions of clock output and leading edge blanking adjustment and has been buffered for easier interfacing.

The UC2825A has dual alternating outputs and the same pin configuration of the UC3825. "A" version parts have UVLO thresholds identical to the original UC3825.

See the application report, The UC3823A,B and UC3825A,B Enhanced Generation of PWM Controllers (SLUA125) for detailed technical and application information.

The UC2825A pulse-width modulation (PWM) controller is an improved versions of the standard UC3825. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is specified to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead-time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 µA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during undervoltage lockout (UVLO) at no expense to the startup current specification. In addition, each output is capable of 2-A peak currents during transitions.

Functional improvements have also been implemented. The shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to insure that the fault frequency does not exceed the designed soft start period. The CLOCK pin has become CLK/LEB. This pin combines the functions of clock output and leading edge blanking adjustment and has been buffered for easier interfacing.

The UC2825A has dual alternating outputs and the same pin configuration of the UC3825. "A" version parts have UVLO thresholds identical to the original UC3825.

See the application report, The UC3823A,B and UC3825A,B Enhanced Generation of PWM Controllers (SLUA125) for detailed technical and application information.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High-Speed PWM Controller datasheet 27 Sep 2007
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Technical article Hybrid electric vehicles and electric vehicles need different isolated DC/DCs to w PDF | HTML 27 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos