Home Power management AC/DC switching regulators AC/DC controllers

UC2843A-Q1

ACTIVE

Automotive 8.5V to 30V, up to 500kHz current mode PWM controller

Product details

Topology Boost, Buck boost, Flyback, Forward Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
Topology Boost, Buck boost, Flyback, Forward Control mode Current Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • Extended temperature performance of –40°C to 125°C
  • Optimized for off-line and DC-to-DC converters
  • Low start-up current (<0.5mA)
  • Trimmed oscillator-discharge current
  • Automatic feed-forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load-response characteristics
  • Under-voltage lockout with hysteresis
  • Double-pulse suppression
  • High-current totem-pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Low RO Error Amp

  • Create a Custom Design Using the UC2843A-Q1 With the WEBENCH Power Designer
  • Qualified for automotive applications
  • Extended temperature performance of –40°C to 125°C
  • Optimized for off-line and DC-to-DC converters
  • Low start-up current (<0.5mA)
  • Trimmed oscillator-discharge current
  • Automatic feed-forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load-response characteristics
  • Under-voltage lockout with hysteresis
  • Double-pulse suppression
  • High-current totem-pole output
  • Internally trimmed bandgap reference
  • 500kHz operation
  • Low RO Error Amp

  • Create a Custom Design Using the UC2843A-Q1 With the WEBENCH Power Designer

The UC2843A-Q1 control device is a pin-for-pin compatible improved version of the UC2843. Providing the necessary features to control current mode switched mode power supplies, this device has the following improved features. Start up current is specified to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During undervoltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.

The UC2843A-Q1 control device is a pin-for-pin compatible improved version of the UC2843. Providing the necessary features to control current mode switched mode power supplies, this device has the following improved features. Start up current is specified to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During undervoltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UC2843A-Q1 Current-Mode PWM Controller datasheet (Rev. B) PDF | HTML 11 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos