UC2845AQ

ACTIVE

Automotive single ended 500KHz current mode PWM controller with 8.5V/7.9V UVLO 50% duty cycle

Product details

Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback, Forward Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 50
Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback, Forward Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Extended Temperature Performance of –40°C to 125°C
  • Optimized for Off-line and DC to DC Converters
  • Low Start Up Current (<0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500 kHz Operation
  • Low RO Error Amp

  • Extended Temperature Performance of –40°C to 125°C
  • Optimized for Off-line and DC to DC Converters
  • Low Start Up Current (<0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500 kHz Operation
  • Low RO Error Amp

The UC2842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC2842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is guaranteed to be less than 0.5 mA. Oscillator discharge is trimmed to 8.3 mA. During under voltage lockout, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

The difference between members of this family are shown in the table below.

The UC2842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC2842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is guaranteed to be less than 0.5 mA. Oscillator discharge is trimmed to 8.3 mA. During under voltage lockout, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

The difference between members of this family are shown in the table below.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UC284xAQ: Current-Mode PWM Controller datasheet 21 Apr 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos