Home Power management Gate drivers Half-bridge drivers

UC2950

ACTIVE

4-A half bridge bipolar switch

alarmNotifications Order now

Product details

Power switch IGBT, MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 35 Peak output current (A) 4 Operating temperature range (°C) -20 to 100 Rating Catalog Propagation delay time (µs) 0.1 Rise time (ns) 500 Fall time (ns) 500 Iq (mA) 0.5 Input threshold CMOS, TTL Channel input logic CMOS, TTL Switch node voltage (V) -3 Driver configuration Sink/source TTL
Power switch IGBT, MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 35 Peak output current (A) 4 Operating temperature range (°C) -20 to 100 Rating Catalog Propagation delay time (µs) 0.1 Rise time (ns) 500 Fall time (ns) 500 Iq (mA) 0.5 Input threshold CMOS, TTL Channel input logic CMOS, TTL Switch node voltage (V) -3 Driver configuration Sink/source TTL
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45
  • Source or Sink 4.0A
  • Supply Voltage to 35V
  • High-Current Output Diodes
  • Tri-State Operation
  • TTL and CMOS Input Compatibility
  • Thermal Shutdown Protection
  • 300kHz Operation
  • Low-Cost TO-220 Package
  • Source or Sink 4.0A
  • Supply Voltage to 35V
  • High-Current Output Diodes
  • Tri-State Operation
  • TTL and CMOS Input Compatibility
  • Thermal Shutdown Protection
  • 300kHz Operation
  • Low-Cost TO-220 Package

This device is a monolithic integrated circuit designed to provide high-current switching with low saturation voltages when activated by low-level logic signals. Source and sink switches may be independently activated without regard to timing as a built-in interlock will keep the sink off if the source is on.

This driver has the high current capability to drive large capacitive loads with fast rise and fall times; but with high-speed internal flyback diodes, it is also ideal for inductive loads. Two UC2950s can be used together to form a full bridge, bipolar motor driver compatible with high frequency chopper current control.

This device is a monolithic integrated circuit designed to provide high-current switching with low saturation voltages when activated by low-level logic signals. Source and sink switches may be independently activated without regard to timing as a built-in interlock will keep the sink off if the source is on.

This driver has the high current capability to drive large capacitive loads with fast rise and fall times; but with high-speed internal flyback diodes, it is also ideal for inductive loads. Two UC2950s can be used together to form a full bridge, bipolar motor driver compatible with high frequency chopper current control.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Half-Bridge Bipolar Switch datasheet (Rev. A) 24 Jun 2003
Application note Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 25 Mar 2024
Application note Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 08 Sep 2023
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-220 (KC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos