Home Interface Diodes ESD protection diodes

UC3611

ACTIVE

Quad schottky diode array with 3-A peak Forward Current

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Matched, Four-Diode Monolithic Array
  • High Peak Current
  • Low-Cost MINIDIP Package
  • Low-Forward Voltage
  • Parallelable for Lower VF or Higher IF
  • Fast Recovery Time
  • Military Temperature Range Available
  • Matched, Four-Diode Monolithic Array
  • High Peak Current
  • Low-Cost MINIDIP Package
  • Low-Forward Voltage
  • Parallelable for Lower VF or Higher IF
  • Fast Recovery Time
  • Military Temperature Range Available

This four-diode array is designed for general purpose use as individual diodes or as a high-speed, high-current bridge. It is particularly useful on the outputs of high-speed power MOSFET drivers where Schottky diodes are needed to clamp any negative excursions caused by ringing on the driven line.These diodes are also ideally suited for use as voltage clamps when driving inductive loads such as relays and solenoids, and to provide a path for current free-wheeling in motor drive applications.The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.This single monolithic chip is fabricated in both hermetic CERDIP and copper-eaded plastic packages. The UC1611 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability: while the UC3611 in plastic has higher current rating over a 0°C to 70°C ambient temperature range.

This four-diode array is designed for general purpose use as individual diodes or as a high-speed, high-current bridge. It is particularly useful on the outputs of high-speed power MOSFET drivers where Schottky diodes are needed to clamp any negative excursions caused by ringing on the driven line.These diodes are also ideally suited for use as voltage clamps when driving inductive loads such as relays and solenoids, and to provide a path for current free-wheeling in motor drive applications.The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.This single monolithic chip is fabricated in both hermetic CERDIP and copper-eaded plastic packages. The UC1611 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability: while the UC3611 in plastic has higher current rating over a 0°C to 70°C ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Quad Schottky Diode Array datasheet (Rev. A) 15 May 2001
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos