UC3825

ACTIVE

Ehanced 30V, 1.5A double ended PWM controller with 9.2V/8.4V UVLO and 85% duty cycle , 0C to 70C

alarmNotifications Order now

Product details

Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current, Feedforward, Voltage Topology Boost, Flyback, Forward, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 85
Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current, Feedforward, Voltage Topology Boost, Flyback, Forward, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Compatible with Voltage or Current Mode Topologies
  • Practical Operation Switching Frequencies to 1MHz
  • 50ns Propagation Delay to Output
  • High Current Dual Totem Pole Outputs (1.5A Peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic with Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start / Max. Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1mA)
  • Compatible with Voltage or Current Mode Topologies
  • Practical Operation Switching Frequencies to 1MHz
  • 50ns Propagation Delay to Output
  • High Current Dual Totem Pole Outputs (1.5A Peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic with Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start / Max. Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1mA)

The UC1825 family of PWM control ICs is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.

These devices feature totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is designed as a high level.

The UC1825 family of PWM control ICs is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.

These devices feature totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is designed as a high level.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet High Speed PWM Controller datasheet (Rev. A) 24 Feb 2004
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Current Doubler Rectifier Offers Ripple Current Cancellation 21 Sep 2004
Application note U-110 1.5 Mhz Current Mode IC Controlled 50-Watt Power Supply 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UC1825 TINA-TI Transient Reference Design

SLUM653.TSC (5219 KB) - TINA-TI Reference Design
Simulation model

UC1825 TINA-TI Transient Spice Model

SLUM654.ZIP (6 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos