Packaging information
| Package | Pins PDIP (N) | 16 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 25 | TUBE |
| Qty | Price |
|---|---|
| — | |
| — | |
| — | |
| + |
| Rating Catalog |
| RoHS Yes |
| REACH Yes |
| Lead finish / Ball material NiPdAu |
| MSL rating / Peak reflow N/A for Pkg Type |
|
Quality, reliability & packaging information Information included:
|
|
Additional manufacturing information
Information included:
|
*For reference only
| Package | Pins PDIP (N) | 16 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 25 | TUBE |
You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.
A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.
Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.
TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.
Learn moreAdd a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.
Learn more