UC3902

ACTIVE

20V load share controller, 0°C to 70°C

alarmNotifications Order now

Product details

Vin (max) (V) 20 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Buck, Flyback Rating Catalog Features Load Sharing, Programmable loop compensation, Remote Sensing, Under Voltage Protection
Vin (max) (V) 20 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Buck, Flyback Rating Catalog Features Load Sharing, Programmable loop compensation, Remote Sensing, Under Voltage Protection
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 2.7-V to 20-V Operation
  • 8-Pin Package
  • Requires Minimum Number of External Components
  • Compatible with Existing Power Supply Designs
    Incorporating Remote Output Voltage Sensin
  • Differential Share Bus
  • Precision Current Sense Amplifier (40 Gain)
  • UVLO (Undervoltage Lockout) Circuitry
  • User Programmable Share Loop Compensation
  • APPLICATIONS
    • Paralelled Power Supplies

  • 2.7-V to 20-V Operation
  • 8-Pin Package
  • Requires Minimum Number of External Components
  • Compatible with Existing Power Supply Designs
    Incorporating Remote Output Voltage Sensin
  • Differential Share Bus
  • Precision Current Sense Amplifier (40 Gain)
  • UVLO (Undervoltage Lockout) Circuitry
  • User Programmable Share Loop Compensation
  • APPLICATIONS
    • Paralelled Power Supplies

The UC3902 load share controller is an 8-pin device that balances the current drawn from independent, paralleled power supplies. Load sharing is accomplished by adjusting each supplies’ output current to a level proportional to the voltage on a share bus.

The master power supply, which is automatically designated as the supply that regulates to the highest voltage, drives the share bus with a voltage proportional to its output current. The UC3902 trims the output voltage of the other paralleled supplies so that they each support their share of the load current. Typically, each supply is designed for the same current level although that is not necessary for use with the UC3902. By appropriately scaling the current sense resistor, supplies with different output current capability can be paralleled with each supply providing the same percentage of their output current capability for a particular load.

A differential line is used for the share bus to maximize noise immunity and accommodate different voltage drops in each power converter’s ground return line. Trimming of each converter’s output voltage is accomplished by injecting a small current into the output voltage sense line, which requires a small resistance (typically 20 Ω to 100 Ω) to be inserted.

The UC3902 load share controller is an 8-pin device that balances the current drawn from independent, paralleled power supplies. Load sharing is accomplished by adjusting each supplies’ output current to a level proportional to the voltage on a share bus.

The master power supply, which is automatically designated as the supply that regulates to the highest voltage, drives the share bus with a voltage proportional to its output current. The UC3902 trims the output voltage of the other paralleled supplies so that they each support their share of the load current. Typically, each supply is designed for the same current level although that is not necessary for use with the UC3902. By appropriately scaling the current sense resistor, supplies with different output current capability can be paralleled with each supply providing the same percentage of their output current capability for a particular load.

A differential line is used for the share bus to maximize noise immunity and accommodate different voltage drops in each power converter’s ground return line. Trimming of each converter’s output voltage is accomplished by injecting a small current into the output voltage sense line, which requires a small resistance (typically 20 Ω to 100 Ω) to be inserted.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC29002 ACTIVE Advanced 8 pin load share controller, -40°C to 105°C This device has improved power efficiency and feature set.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Load Share Controllers datasheet (Rev. E) 28 Jul 2011
User guide UCC39002 Advanced Load-Share Controller User's Guide, HPA027A (Rev. A) 09 Feb 2004
Application note U-163 The UC3902 Load Share Controller and its Performance in Distributed Power (Rev. A) 13 Dec 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC39002EVM — UCC39002 Evaluation Module

The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos