Home Power management Gate drivers Isolated gate drivers

UCC20225

ACTIVE

2.5kVrms, 4A/6A dual-channel isolated gate driver with single PWM input, 8V UVLO & LGA package

Product details

Number of channels 2 Isolation rating Functional Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 792 Transient isolation voltage (VIOTM) (VPK) 3535 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 792 Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 8
Number of channels 2 Isolation rating Functional Withstand isolation voltage (VISO) (Vrms) 2500 Working isolation voltage (VIOWM) (Vrms) 792 Transient isolation voltage (VIOTM) (VPK) 3535 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 9.2 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 792 Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 8
VLGA (NPL) 13 25 mm² 5 x 5
  • Single Input, Dual Output with Programmable Deadtime
  • 5-mm x 5-mm Space-Saving LGA-13 Package
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 5-ns Maximum Delay Matching
    • 6-ns Maximum Pulse-Width Distortion
  • CMTI Greater than 100-V/ns
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range
  • Up to 25-V VDD with 8-V UVLO
  • Programmable Dead Time
  • Rejects Input Transients Shorter than 5-ns
  • Fast Disable for Power Sequencing
  • Safety-Related Certifications:
    • 3535-VPK Isolation per DIN V VDE V 0884-11:2017-01
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • CQC Certification per GB4943.1-2011
  • Single Input, Dual Output with Programmable Deadtime
  • 5-mm x 5-mm Space-Saving LGA-13 Package
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 5-ns Maximum Delay Matching
    • 6-ns Maximum Pulse-Width Distortion
  • CMTI Greater than 100-V/ns
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range
  • Up to 25-V VDD with 8-V UVLO
  • Programmable Dead Time
  • Rejects Input Transients Shorter than 5-ns
  • Fast Disable for Power Sequencing
  • Safety-Related Certifications:
    • 3535-VPK Isolation per DIN V VDE V 0884-11:2017-01
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • CQC Certification per GB4943.1-2011

The UCC20225 is an isolated single input, dual-output gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two output-side drivers allows working voltage up to 700-VDC.

The UCC20225 allows programmable dead time (DT) through a resistor on DT pin. A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225 enables high power density, high efficiency, and robustness in a wide variety of power applications.

The UCC20225 is an isolated single input, dual-output gate driver with 4-A source and 6-A sink peak current in a 5-mm x 5-mm LGA-13 package. It is designed to drive power transistors up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two output-side drivers allows working voltage up to 700-VDC.

The UCC20225 allows programmable dead time (DT) through a resistor on DT pin. A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225 enables high power density, high efficiency, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet UCC20225 2.5-kVRMS Isolated Dual-Channel Gate Driver with Single Input in LGA datasheet (Rev. A) PDF | HTML 01 Mar 2018
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance 26 Oct 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to Drive High Voltage GaN FETs with UCC21220A 06 Mar 2019
Certificate UL Certification E181974 Vol 4. Sec 8 (Rev. A) 23 Jul 2018
Certificate CQC Product Certificate 2 07 Feb 2018
EVM User's guide Using the UCC21225AEVM-365 14 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21225AEVM-365 — UCC21225A 4-A, 6-A, 5.7-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

UCC21225AEVM-365 is designed for evaluating UCC21225ANPL, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability in a 5x5 LGA package. This EVM can be used as a reference design for driving power MOSFETs, IGBTs, and SiC MOSFETs with UCC21225A pin (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC20225 PSpice Transient Model

SLUM581.ZIP (127 KB) - PSpice Model
Simulation model

UCC20225 Unencrypted PSpice Transient Model

SLUM580.ZIP (3 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VLGA (NPL) 13 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos