16-pin (D) package image

UCC21220AD OBSOLETE

3.0kVrms, 4A/6A dual-channel isolated gate driver with disable pin & 5V UVLO for MOSFETs & GaNFETs

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21220ADR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC21220A information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC21220A

  • Universal: dual low-side, dual high-side or half-bridge driver
  • Supports basic and functional isolation
  • CMTI greater than 125V/ns
  • Up to 4A peak source, 6A peak sink output
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Up to 25V VDD output drive supply
    • 5V and 8V VDD UVLO Options
  • Junction temperature range (Tj) –40°C to 150°C
  • Narrow body SOIC-16 (D) package
  • TTL and CMOS compatible inputs
  • Safety-related certifications:
    • 4242VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17) (planned)
    • 3000VRMS isolation for 1 minute per UL 1577 (planned)
    • CQC certification per GB4943.1-2022 (planned)

Description for the UCC21220A

The UCC21220 and UCC21220A devices are basic and functional isolated dual-channel gate drivers with 4A peak-source and 6A peak-sink current. They are designed to drive power MOSFETs and GaNFETs in PFC, Isolated DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 125V/ns common-mode transient immunity (CMTI).

These devices can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions due to the best-in-class delay matching performance.

Protection features include the following: DIS pin shuts down both outputs simultaneously when it is set high, all supplies have undervoltage lockout (UVLO), and active pulldown protection clamps the output below 2V when unpowered or floated.

With these features, these devices enable high efficiency, high power density, and robustness in a wide variety of power applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21220ADR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more