16-pin (DW) package image

UCC21520QDWQ1 OBSOLETE

Automotive 4-A, 6-A, 5.7-kVRMS isolated dual-channel gate driver with dual input, disable, deadtime

UCC21520QDWQ1 is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

UCC21540QDWKRQ1 ACTIVE Automotive 5.7kVRMS, 4A/6A dual-channel isolated gate driver with 8V UVLO & 3.3mm ch-to-ch spacing

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21520QDWRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC21520-Q1 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC21520-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1
  • Functional safety quality-managed
  • Junction temperature range –40 to +150°C
  • Switching parameters:
    • 33ns typical propagation delay
    • 20ns minimum pulse width
    • 6ns maximum pulse-width distortion
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Surge immunity up to 10kV
  • Isolation barrier life >40 years
  • 4A peak source, 6A peak sink output
  • 3V to 18V input VCCI range to interface with both digital and analog controllers
  • Up to 25V VDD output drive supply
    • 5V and 8V VDD UVLO options
  • Programmable overlap and dead time
  • Fast disable for power sequencing
  • Safety-related certifications:
    • 8000VPK reinforced Isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5.7kVRMS isolation for 1 minute per UL 1577
    • CSA certification per IEC 60950-1, IEC 62368-1, IEC 61010-1 and IEC 60601-1 end equipment standards
    • CQC certification per GB4943.1-2022

Description for the UCC21520-Q1

The UCC21520-Q1 is an isolated dual-channel gate driver with 4A source and 6A sink peak current. It is designed to drive power MOSFETs, IGBTs, and SiC MOSFETs up to 5MHz.

The input side is isolated from the two output drivers by a 5.7kVRMS reinforced isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two secondary-side drivers allows a working voltage of up to 1500VDC.

Every driver can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously , and allows normal operation when left open or grounded. As a fail-safe measure, primary-side logic failures force both outputs low.

Each device accepts VDD supply voltages up to 25V. A wide input VCCI range from 3V to 18V makes the driver suitable for interfacing with both analog and digital controllers. All supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC21520-Q1 enables high efficiency, high power density, and robustness.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21520QDWRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more