14-pin (DWK) package image

UCC21540DWK OBSOLETE

5.7kVrms 4A/6A dual-channel isolated gate driver with dual inputs, DT pin & 8V UVLO in DW or DWK pkg

UCC21540DWK is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

UCC21542DWR ACTIVE 5.7kVrms,4A/6A dual-channel isolated gate driver w/ 8V UVLO, 3.3mm channel to channel spacing option

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21540DWKR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC21540 information

Packaging information

Package | Pins SOIC (DWK) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC21540

  • Wide body package options
    • DW SOIC-16: pin-2-pin to UCC21520
    • DWK SOIC-14: 3.3 mm Ch-2-Ch spacing
  • Up to 4A peak source and 6A peak sink output
  • Up to 18V VDD output drive supply
    • 5V and 8V VDD UVLO options
  • CMTI greater than 125V/ns
  • Switching parameters:
    • 33ns typical propagation delay
    • 6ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Resistor-programmable dead time
  • TTL and CMOS compatible inputs
  • Safety-related certifications (planned):
    • 8000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2022

Description for the UCC21540

The UCC2154x is an isolated dual channel gate driver family designed with up to 4 A/6 A peak source/sink current to drive power MOSFET, IGBT, and GaN transistors. UCC2154x in DWK package also offers 3.3-mm minimum channel-to-channel spacing, which facilitates higher bus voltage.

The UCC2154x family can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 125-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and negative voltage handling for up to –5-V spikes for 50 ns on input pins. All supplies have UVLO protection.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21540DWKR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more