Home Power management Gate drivers Isolated gate drivers

UCC21550-Q1

ACTIVE

Automotive, 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT

Product details

Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 TI functional safety category Functional Safety-Capable Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12
Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 TI functional safety category Functional Safety-Capable Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 13 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWK) 14 106.09 mm² 10.3 x 10.3
  • Universal: dual low-side, dual high-side or halfbridge driver

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing
  • Universal: dual low-side, dual high-side or halfbridge driver

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing

The UCC21550-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21550-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21550-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21550-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21550-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21550-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UCC21550x-Q1 Automotive 4A, 6A, Reinforced Isolation Dual-Channel Gate Driver datasheet (Rev. D) PDF | HTML 09 Aug 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
Certificate CQC Certificate for UCC21551xx 27 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21520EVM-286 — UCC21520 4A/6A isolated dual-channel gate driver evaluation module

UCC21520EVM-286 is designed for evaluating UCC21520DW, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM could be served as a reference design for driving power MOSFETS, IGBTS, and SiC MOSFETS with UCC21520 pin function identification, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC21550B-Q1 PSpice Model

SLUM881.ZIP (157 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos