UCC25230

ACTIVE

12V to 105V Input, 0.2A Output Switching Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5168-Q1 ACTIVE Automotive 6-V to 120-V Wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability 120-V synchronous, flybuck or standard buck configuration.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Flybuck Type Flybuck Iout (max) (A) 0.2 Vin (min) (V) 12 Vin (max) (V) 75 Switching frequency (min) (kHz) 324 Switching frequency (max) (kHz) 380 Features Integrated Switch Control mode Feedforward, Voltage Vout (min) (V) 8.5 Vout (max) (V) 9.5 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.35
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Flybuck Type Flybuck Iout (max) (A) 0.2 Vin (min) (V) 12 Vin (max) (V) 75 Switching frequency (min) (kHz) 324 Switching frequency (max) (kHz) 380 Features Integrated Switch Control mode Feedforward, Voltage Vout (min) (V) 8.5 Vout (max) (V) 9.5 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 0.35
VSON (DRM) 8 16 mm² 4 x 4
  • Highly Integrated Converter Operating as a Buck, or Isolated Forward-Flyback, Flybuck™
  • Wide Operating Input Voltage Range from 12 V to 100 V, 105-V Surge.
  • Up to 0.2-A Output Current
  • 9-V Always Available VDD Output with up to 2-mA Current Capability
  • Thermally Enhanced 4-mm x 4-mm SON-8/S-PVSON-N8 (DRM) Package
  • Internally Set Fixed 380-kHz Switching Frequency
  • Internal 2-ms Duration Soft Start
  • Voltage Mode Control with Input Feed Forward Allows Optimal Output Filter Design
  • 2% Accuracy Internal 2.5-V Reference
  • VDD UVLO
  • Cycle-by-Cycle Current Limit with Frequency Fold Back for Initial Start up Under High Capacitive Loads
  • Input UVLO and OVLO with Input Good Signal
  • Integrated 110-V, High and Low-Side Switches
  • Highly Integrated Converter Operating as a Buck, or Isolated Forward-Flyback, Flybuck™
  • Wide Operating Input Voltage Range from 12 V to 100 V, 105-V Surge.
  • Up to 0.2-A Output Current
  • 9-V Always Available VDD Output with up to 2-mA Current Capability
  • Thermally Enhanced 4-mm x 4-mm SON-8/S-PVSON-N8 (DRM) Package
  • Internally Set Fixed 380-kHz Switching Frequency
  • Internal 2-ms Duration Soft Start
  • Voltage Mode Control with Input Feed Forward Allows Optimal Output Filter Design
  • 2% Accuracy Internal 2.5-V Reference
  • VDD UVLO
  • Cycle-by-Cycle Current Limit with Frequency Fold Back for Initial Start up Under High Capacitive Loads
  • Input UVLO and OVLO with Input Good Signal
  • Integrated 110-V, High and Low-Side Switches

The UCC25230 is a highly integrated PWM converter operating as an isolated forward flyback. It has high-side and low-side power switches integrated and the control circuit with all key converter functions included. The power stage requires only one- or multiple winding coupled inductor and output capacitors for the complete solution. Voltage-mode feed-forward control with external compensation allows optimal output filter selection over wide input voltage range. The UCC25230 has fixed frequency set internally at 380 kHz. It also includes input voltage UVLO and OVLO comparators with hysteresis and input-good, open-collector output signal which can be used to enable PWM controllers.

UCC25230 is available in a thermally enhanced 8-pin SON package with PowerPad serving as a ground pin.

Other features include internal soft start and cycle-by-cycle current protection. Measured efficiency of isolated converter over input voltage and output current ranges are shown in .

The UCC25230 is a highly integrated PWM converter operating as an isolated forward flyback. It has high-side and low-side power switches integrated and the control circuit with all key converter functions included. The power stage requires only one- or multiple winding coupled inductor and output capacitors for the complete solution. Voltage-mode feed-forward control with external compensation allows optimal output filter selection over wide input voltage range. The UCC25230 has fixed frequency set internally at 380 kHz. It also includes input voltage UVLO and OVLO comparators with hysteresis and input-good, open-collector output signal which can be used to enable PWM controllers.

UCC25230 is available in a thermally enhanced 8-pin SON package with PowerPad serving as a ground pin.

Other features include internal soft start and cycle-by-cycle current protection. Measured efficiency of isolated converter over input voltage and output current ranges are shown in .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 12-V to 100-V Input, 0.2-A Output Switching Converter datasheet (Rev. B) 13 Apr 2012
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note UCC25230 Bias Power-Supply Design Review 23 Feb 2012
User guide Using the UCC25230EVM-662 07 Feb 2012
EVM User's guide Using the UCC25230EVM-754 28 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC25230 TINA-TI Transient Reference Design

SLUM299.TSC (399 KB) - TINA-TI Reference Design
Simulation model

UCC25230 TINA-TI Transient Spice Model

SLUM300.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

UCC25230 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM240A.ZIP (49 KB) - PSpice Model
Reference designs

PMP8877 — 1/8 Brick Isolated DC/DC Telecom Power Module Digital Control Reference Design

PMP8877 is a full-function 1/8th brick isolated DC/DC telecom power module based on the UCD3138 digital power controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 36V-72V (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8878 — 1/8 Brick Isolated DC/DC Telecom Power Module Reference Design

PMP8878 is a full-function 1/8th brick isolated DC/DC telecom power module based on UCC28250 advanced PWM controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 40V-75V input (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRM) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos