LLC resonant controller with high voltage start up enabling low standby power

UCC256302 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC256402 ACTIVE LLC resonant controller with ultra-low standby power and high voltage startup Lowers audible noise in applications
Same functionality with different pin-out to the compared device
UCC25660 ACTIVE Wide VIN and VOUT 750kHz LLC controller Capable of higher operating frequency and supports wider VIN/VOUT operation

Product details

Vin (min) (V) 13 Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Control mode Current Topology Half bridge, LLC Rating Catalog Features High voltage gate driver integrated, High voltage startup, Hybrid hysteretic control, Light load efficiency, Over Temperature Protection
Vin (min) (V) 13 Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Control mode Current Topology Half bridge, LLC Rating Catalog Features High voltage gate driver integrated, High voltage startup, Hybrid hysteretic control, Light load efficiency, Over Temperature Protection
SOIC (DDB) 14 59.4 mm² 9.9 x 6
  • Integrated High Voltage Startup
    • Eliminates Need for External
      Bias Supply
  • Best-in-Class Transient Response
  • Hybrid Hysteretic Control (HHC)
    • Best-in-Class Transient Response
    • Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW
    Standby Power Design with PFC on
    • Advanced Burst Mode
      Opto-Coupler Low Power Operation
    • Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers
    (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input
    Over and Under Voltage Protection with
    Three Levels of Over Current Protections
  • Wide Operating Frequency Range
    (35 kHz to 1 MHz)
  • Select the appropriate LLC resonant controller for your design with UCC25630x Selection GuideUCC25630x Selection Guide
  • Create a Custom Design Using the UCC256302 With the WEBENCH® Power Designer
  • Integrated High Voltage Startup
    • Eliminates Need for External
      Bias Supply
  • Best-in-Class Transient Response
  • Hybrid Hysteretic Control (HHC)
    • Best-in-Class Transient Response
    • Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW
    Standby Power Design with PFC on
    • Advanced Burst Mode
      Opto-Coupler Low Power Operation
    • Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers
    (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input
    Over and Under Voltage Protection with
    Three Levels of Over Current Protections
  • Wide Operating Frequency Range
    (35 kHz to 1 MHz)
  • Select the appropriate LLC resonant controller for your design with UCC25630x Selection GuideUCC25630x Selection Guide
  • Create a Custom Design Using the UCC256302 With the WEBENCH® Power Designer

The UCC256302 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed for use in offline AC-DC or isolated DC-DC to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter.

UCC256302 includes an integrated, high voltage startup function which eliminates the need for an external bias supply, reducing BOM count and minimizing solution size. UCC256302 uses hybrid hysteretic control to provide best in class line and load transient response. The control makes the open loop transfer function a first order system so that it’s very easy to compensate.

UCC256302 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.

Select the appropriate LLC resonant controller for your design with UCC25630x Selection Guide

The UCC256302 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed for use in offline AC-DC or isolated DC-DC to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter.

UCC256302 includes an integrated, high voltage startup function which eliminates the need for an external bias supply, reducing BOM count and minimizing solution size. UCC256302 uses hybrid hysteretic control to provide best in class line and load transient response. The control makes the open loop transfer function a first order system so that it’s very easy to compensate.

UCC256302 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.

Select the appropriate LLC resonant controller for your design with UCC25630x Selection Guide

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC256302 Hybrid Hysteretic Mode Wide VIN LLC Resonant Controller datasheet 02 Nov 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location