UCC25660
- 50kHz to 750kHz full-load switching frequency
- IPPC control enables wide input and output LLC (WLLC) operation
- Enhanced light load management:
- High frequency pulse skip for improved light load efficiency
- Low frequency burst for low standby power
- Audible frequency range skip for reduced audible noise
- Integrated PFC on/off control signal to help further reduce standby power
- Internal resonant-capacitor voltage synthesizer for enhanced signal reliability and high startup frequency support
- Automatic capacitive region avoidance
- Adaptive soft start with minimized inrush current
- Integrated high-voltage startup (UCC256601, UCC256602, and UCC256604)
- X-capacitor discharge (UCC256601 and UCC256604).
- Integrated +0.6/-1.2A gate drive
- Complete protections
- 50ns Over-Current Protection (OCP) - cycle-by-cycle current limit
- Over-Voltage Protection (OVP), internal and external Over-Temperature Protection (OTP)
- Input and VCCP UVLO with internal 19V VCCP Clamp
- SOIC-14 package with removed pins for high-voltage clearance
The UCC25660x family is a high-frequency LLC controller implementing Input-Power Proportional Control (IPPC) scheme, along with an enhanced light-load management and multiple protection features.
IPPC widens the control range of the LLC converter simplifies the design of wide input and output-voltage range applications such as LED drivers, battery chargers. It can even work without a PFC for non-universal input applications.
The UCC25660x family’s enhanced light-load management improves while minimizing audible noise. To minimize standby power, the UCC25660x family can directly disable the PFC controller when operating in burst mode.
The automatic capacitive region avoidance scheme along with the adaptive soft start with reverse recovery avoidance scheme ensures that the device can never work in a mode where there is a potential to damage the FET’s. This scheme makes the controller ideal for working with a pre-biased load.
The UCC25660x family comes with robust protection to help you design a reliable power supply. The UCC25660x family has options supporting high-voltage startup, X-capacitor (X-cap) discharge, OVP response, and extended Gain range. See details in the device comparison table.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC25660x Family 750kHz Wide VIN /VOUT Range LLC Controller Optimized for Light-Load Efficiency datasheet (Rev. B) | PDF | HTML | 08 Jul 2024 |
Product overview | UCC25660x Selection Guide (Rev. A) | PDF | HTML | 30 May 2024 | |
Certificate | CB TEST CERTIFICATE US-43600-UL | 28 Mar 2024 | ||
Certificate | CB TEST CERTIFICATE US-43601-UL | 28 Mar 2024 | ||
Technical article | LLC 시리즈 공진 컨버터 상자를 벗어나 생각하기 | PDF | HTML | 22 Mar 2024 | |
Technical article | 跳出 LLC 串聯諧振轉換器的思維框架 | PDF | HTML | 20 Mar 2024 | |
Technical article | Think outside the LLC series resonant converter box | PDF | HTML | 22 Feb 2024 | |
Certificate | UCC25660EVM-064 EU Declaration of Conformity (DoC) | 12 Jun 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC25660EVM-064 — UCC25660 evaluation module
PMP23464 — Universal input, 500W constant current and constant voltage e-bike charger reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DDB) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.