Product details

Rating Catalog Vs (min) (V) 11 Features Brushless DC Motor Control, Current-Limited, Diff Curr Sense Amp, Switching Control, Tachometer Operating temperature range (°C) -40 to 85
Rating Catalog Vs (min) (V) 11 Features Brushless DC Motor Control, Current-Limited, Diff Curr Sense Amp, Switching Control, Tachometer Operating temperature range (°C) -40 to 85
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Two-Quadrant and Four-Quadrant Operation
  • Integrated Absolute Value Current Amplifier
  • Pulse-by-Pulse and Average Current Sensing
  • Accurate, Variable Duty-Cycle Tachometer Output
  • Trimmed Precision Reference
  • Precision Oscillator
  • Direction Output

  • Two-Quadrant and Four-Quadrant Operation
  • Integrated Absolute Value Current Amplifier
  • Pulse-by-Pulse and Average Current Sensing
  • Accurate, Variable Duty-Cycle Tachometer Output
  • Trimmed Precision Reference
  • Precision Oscillator
  • Direction Output

The UCC3626 motor controller device combines many of the functions required to design a high-performance, two- or four-quadrant, three-phase, brushless dc motor controller into one package. Rotor position inputs are decoded to provide six outputs that control an external power stage. A precision triangle oscillator and latched comparator provide PWM motor control in either voltage- or current-mode configurations. The oscillator is easily synchronized to an external master clock source via the SYNCH input. Additionally, a QUAD select input configures the chip to modulate either the low-side switches only, or both upper and lower switches, allowing the user to minimize switching losses in less demanding two-quadrant applications.

The device includes a differential current-sense amplifier and absolute-value circuit which provide an accurate reconstruction of motor current, useful for pulse-by-pulse overcurrent protection, as well as closing a current control loop. A precision tachometer is also provided for implementing closed-loop speed control. The TACH_OUT signal is a variable duty-cycle, frequency output, which can be used directly for digital control or filtered to provide an analog feedback signal. Other features include COAST, BRAKE, and DIR_IN commands, along with a direction output, DIR_OUT.

The UCC3626 motor controller device combines many of the functions required to design a high-performance, two- or four-quadrant, three-phase, brushless dc motor controller into one package. Rotor position inputs are decoded to provide six outputs that control an external power stage. A precision triangle oscillator and latched comparator provide PWM motor control in either voltage- or current-mode configurations. The oscillator is easily synchronized to an external master clock source via the SYNCH input. Additionally, a QUAD select input configures the chip to modulate either the low-side switches only, or both upper and lower switches, allowing the user to minimize switching losses in less demanding two-quadrant applications.

The device includes a differential current-sense amplifier and absolute-value circuit which provide an accurate reconstruction of motor current, useful for pulse-by-pulse overcurrent protection, as well as closing a current control loop. A precision tachometer is also provided for implementing closed-loop speed control. The TACH_OUT signal is a variable duty-cycle, frequency output, which can be used directly for digital control or filtered to provide an analog feedback signal. Other features include COAST, BRAKE, and DIR_IN commands, along with a direction output, DIR_OUT.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8306 ACTIVE 40-V max sensored trapezoidal control, 3-phase BLDC smart gate driver Features a smaller footprint and slew rate tuning with Smart Gate Drive

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Brushless DC Motor Controller datasheet (Rev. B) 01 Jun 2001
Application note U-120 A Simplified Approach to DC Motor Modeling for Dynamic Stability Analysis 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos