8-pin (D) package image

UCC27424D OBSOLETE

4-A/4-A dual-channel gate driver with enable and 5-V IN handling

UCC27424D is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

UCC27424DR ACTIVE 4-A/4-A dual-channel gate driver with enable and 5-V IN handling Replacement

Pin-for-pin with same functionality to the compared device.

UCC27524ADR ACTIVE 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling This product has higher drive current with 5-A sink/source, as well as faster propagation delay (13-ns) , rise time (7-ns) and fall time (6-ns).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27424DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC27424 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 75 | TUBE

Features for the UCC27424

  • Industry-Standard Pin-Out
  • Enable Functions for Each Driver
  • High Current Drive Capability of ±4 A
  • Unique BiPolar and CMOS True Drive Output Stage Provides High Current at MOSFET Miller Thresholds
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns with Input Falling and 35 ns with Input Rising
  • 4-V to 15-V Supply Voltage
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Available in Thermally Enhanced MSOP PowerPAD™ Package
  • Rated From –40°C to 125°C

Description for the UCC27424

The UCC2742x family of high-speed dual MOSFET drivers can deliver large peak currents into capacitive loads. Three standard logic options are offered – dual-inverting, dual-noninverting, and one-inverting and one-noninverting driver. The thermally enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. It is also offered in the standard SOIC-8 (D) or PDIP-8 (P) packages.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4A of current where it is needed most at the Miller plateau region during the MOSFET switching transition. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The UCC2742x provides enable (ENB) functions to have better control of the operation of the driver applications. ENBA and ENBB are implemented on pins 1 and 8 which were previously left unused in the industry standard pin-out. They are internally pulled up to V DD for active high logic and can be left open for standard operation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27424DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more