Home Power management AC/DC switching regulators AC/DC controllers

UCC28061-Q1

ACTIVE

Automotive transition-mode interleaved PFC controller with improved audible noise immunity

Product details

Topology Boost, PFC controller Control mode TM Features > 750 W applications, Automotive qualified, Enable, Interleaved, Overvoltage protection, Peak current mode, Transition Control Mode Duty cycle (max) (%) 99
Topology Boost, PFC controller Control mode TM Features > 750 W applications, Automotive qualified, Enable, Interleaved, Overvoltage protection, Peak current mode, Transition Control Mode Duty cycle (max) (%) 99
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Easy Phase Management Facilitates Compliance to
    Light-Load Efficient Standards
  • FailSafe OVP with Dual Paths Prevents Output Over-Voltage
    Conditions Caused by Voltage-Sensing Failures
  • Sensorless Current Shaping Simplifies Board Layout and
    Improves Efficiency
  • Inrush Safe Current Limiting:
    • Prevents MOSFET conduction during inrush
    • Eliminates reverse recovery events in output rectifiers

System Features

  • Improved Audible Noise Performance
  • Soft Start on Overvoltage
  • Integrated Brownout
  • Improved Efficiency and Design Flexibility over Traditional,
    Single-Phase Continuous Conduction Mode (CCM)
  • Input Filter and Output Capacitor Current Cancellation:
    • Reduced current ripple for higher system reliability and
      smaller bulk capacitor
    • Reduced EMI filter size
  • Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
  • Improved Light-Load Efficiency
  • Improved Transient Response
  • Complete System-Level Protection
  • 1-A Source/1.8-A Sink Gate Drivers
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Easy Phase Management Facilitates Compliance to
    Light-Load Efficient Standards
  • FailSafe OVP with Dual Paths Prevents Output Over-Voltage
    Conditions Caused by Voltage-Sensing Failures
  • Sensorless Current Shaping Simplifies Board Layout and
    Improves Efficiency
  • Inrush Safe Current Limiting:
    • Prevents MOSFET conduction during inrush
    • Eliminates reverse recovery events in output rectifiers

System Features

  • Improved Audible Noise Performance
  • Soft Start on Overvoltage
  • Integrated Brownout
  • Improved Efficiency and Design Flexibility over Traditional,
    Single-Phase Continuous Conduction Mode (CCM)
  • Input Filter and Output Capacitor Current Cancellation:
    • Reduced current ripple for higher system reliability and
      smaller bulk capacitor
    • Reduced EMI filter size
  • Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
  • Improved Light-Load Efficiency
  • Improved Transient Response
  • Complete System-Level Protection
  • 1-A Source/1.8-A Sink Gate Drivers

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28061 ACTIVE Natural interleaving transition-mode PFC controller with audible noise immunity This is the non-automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Natural Interleaving™ Transition-Mode PFC Controller With Improved Audible Noise datasheet 22 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28061EVM — UCC28061 300W PFC Pre-Regulator Evaluation Module

The UCC28061 is a dual-phase, transition-mode Power Factor Correction (PFC) pre-regulator. The UCC28061EVM is an evaluation module (EVM) with a 390-V, 300-W, dc output that operates from a universal input of 85 VRMS to 265 VRMS and provides power-factor correction.The pre-regulator uses the (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos