16-pin (D) package image

UCC28063DR ACTIVE

Natural Interleaving transition-mode PFC controller with improved audible noise immunity

ACTIVE Custom reel may be available
Same as: UCC28063DR.B, UCC28063DR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC28063D ACTIVE
Package qty | Carrier 40 | BULK
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UCC28063

  • Input filter and output capacitor ripple-current cancellation
    • Reduced current ripple for higher system reliability and smaller bulk capacitor
    • Reduced EMI filter size
  • Phase management capability
  • Fail-safe OVP with dual paths prevents output overvoltage conditions by voltage-sensing failures
  • Sensorless current-shaping simplifies board layout and improves efficiency
  • Advanced audible noise performance
  • Non-linear error-amplifier gain
  • Soft recovery on overvoltage
  • Integrated brownout and dropout handling
  • Reduced bias currents
  • Improved efficiency and design flexibility over traditional single-phase continuous conduction mode (CCM)
  • Inrush-safe current limiting:
    • Prevents MOSFET conduction during inrush
    • Eliminates reverse recovery events in output rectifiers
  • Enables use of low-cost diodes without extensive snubber circuitry
  • Improved light-load efficiency
  • Fast, smooth transient response
  • Expanded system-level protections
  • 1A Source/1.8A sink gate drivers
  • –40°C to 125°C Operating Temperature Range in a 16-Lead SOIC Package

Description for the UCC28063

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode – high efficiency with low-cost components – to higher power ratings than previously possible. By utilizing a Natural Interleaving™ technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Expanded system level protections feature input brownout and dropout recovery, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure. Advanced non-linear gain results in rapid, yet smoother response to line and load transient events. Reduced bias currents improve stand-by power efficiency. Special line-dropout handling avoids significant current disruption and minimizes audible-noise generation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC28063D ACTIVE
Package qty | Carrier 40 | BULK
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more