20-pin (DW) package image

UCC28070DW ACTIVE

Two-phase Interleaved continuous conduction mode (CCM) PFC controller

Same as: UCC28070DW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC28070DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TUBE

Features for the UCC28070

  • Interleaved average current-mode PWM control with inherent current matching
  • Advanced current-synthesizer current sensing for superior efficiency
  • Synchronization capability to external clock
  • Highly-linear multiplier output with internal quantized voltage feed-forward for near-unity PF
  • Enhanced transient response through slew-rate correction of voltage amplifier output current
  • Extended-range programmable frequency
    • UCC28070A: 10kHz to 300kHz
    • UCC28070: 30kHz to 300kHz
  • Programmable maximum duty-cycle clamp
  • Programmable frequency-dithering rate and magnitude (up to 30kHz) for EMI reduction
  • Programmable soft-start
  • Programmable peak current limiting
  • External PFC-disable interface
  • Protections: bias-supply UVLO, output overvoltage, open‑loop detection, open-circuit detection on VSENSE and VINAC, and PFC-enable monitoring

Description for the UCC28070

The UCC28070A and UCC28070 are advanced power factor correction (PFC) controllers that each integrate two pulse-width modulators (PWMs) operating interleaved by 180° in CCM boost-mode. Both devices can switch at frequencies up to 300kHz, while the UCC28070A device is capable of operating down to 10kHz for IGBT power-switch based PFC converters in high-power applications. The minimum operating frequency of the UCC28070 device is limited to 30kHz.

The 180° out-of-phase interleaved operation generates substantial reduction in input and output ripple currents and conducted-EMI filtering becomes easier and less expensive. All the other features and benefits of the UCC28070A and UCC28070 devices are the same.

Both devices feature multiple innovations including current synthesis and quantized voltage feedforward to promote performance enhancements in PF, efficiency, THD, and transient response. In addition, frequency dithering, clock synchronization, and slew-rate enhancement further expand the potential for performance improvements. Also, protection features include output overvoltage detection, programmable peak-current limit, undervoltage lockout, and open-loop protection.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC28070DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more