UCC2810

ACTIVE

Dual channel synchronized current mode PWM, -40C to 85C

Product details

Vin (max) (V) 11 Operating temperature range (°C) -40 to 85 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Programmable max duty dycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 11 Operating temperature range (°C) -40 to 85 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Programmable max duty dycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Single Oscillator Synchronizes Two PWMs
  • 150-µA Startup Supply Current
  • 2-mA Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1-A Totem Pole Outputs
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

  • Single Oscillator Synchronizes Two PWMs
  • 150-µA Startup Supply Current
  • 2-mA Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft-Start
  • Full-Cycle Fault Restart
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1-A Totem Pole Outputs
  • 75-ns Typical Response from Current Sense to Output
  • 1.5% Tolerance Voltage Reference

The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.

The UCC3810 is a high-speed BiCMOS controller integrating two synchronized pulse width modulators for use in off-line and dc-to-dc power supplies. The UCC3810 family provides perfect synchronization between two PWMs by usin g the same oscillator. The oscillator’s sawtooth waveform can be used for slope compensation if required.

Using a toggle flip-flop to alternate between modulators, the UCC3810 ensures that one PWM does not slave, interfere, or otherwise affect the other PWM. This toggle flip- flop also ensures that each PWM is limited to 50% maximum duty cycle, insuring adequate off-time to reset magnetic elements. This device contains many of the same elements of the UC3842 current mode controller family, combined with the enhancements of the UCC3802. This minimizes power supply parts count. Enhancements include leading edge blanking of the current sense signals, full cycle fault restart, CMOS output drivers, and outputs which remain low even when the supply voltage is removed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC2808A-2 ACTIVE low power current mode push-pull PWM with discharge transistor, 4.3/4.1V UVLO, -40°C to 85°C Current-sense discharge transistor to improve dynamic response

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Channel Synchronized Current Mode PWM datasheet (Rev. D) 02 Nov 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos