Home Power management AC/DC switching regulators AC/DC controllers

UCC28220-Q1

ACTIVE

Automotive Dual Interleaved 2MHz PWM controller with Programmable max duty cycle 10V/8V UVLO

Product details

Topology Flyback, Forward Control mode Current Features Adjustable switching frequency, Current limiting, Input line monitor, Multi-topology, Programmable max duty cycle, Programmable slope compensation, Soft start Duty cycle (max) (%) 90
Topology Flyback, Forward Control mode Current Features Adjustable switching frequency, Current limiting, Input line monitor, Multi-topology, Programmable max duty cycle, Programmable slope compensation, Soft start Duty cycle (max) (%) 90
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • 2-MHz High-Frequency Oscillator With 1-MHz Operation Per Channel
  • Matched Internal Slope Compensation Circuits
  • Programmable Maximum Duty Cycle Clamp 60% to 90% Per Channel
  • Peak Current Mode Control With Cycle-by-Cycle Current Limit
  • Current Sense Discharge Transistor for Improved Noise Immunity
  • Accurate Line Undervoltage and Overvoltage Sense With Programmable Hysteresis
  • Opto-Coupler Interface
  • Operates From 12-V Supply
  • Programmable Soft-Start
  • APPLICATIONS
    • High Output Current (50 A to 100 A) Converters
    • Maximum Power Density Designs
    • High-Efficiency 48-V Input with Low-Output Ripple Converters
    • High-Power Offline, Telecom, and Datacom Power Supplies

PowerPAD is a trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • 2-MHz High-Frequency Oscillator With 1-MHz Operation Per Channel
  • Matched Internal Slope Compensation Circuits
  • Programmable Maximum Duty Cycle Clamp 60% to 90% Per Channel
  • Peak Current Mode Control With Cycle-by-Cycle Current Limit
  • Current Sense Discharge Transistor for Improved Noise Immunity
  • Accurate Line Undervoltage and Overvoltage Sense With Programmable Hysteresis
  • Opto-Coupler Interface
  • Operates From 12-V Supply
  • Programmable Soft-Start
  • APPLICATIONS
    • High Output Current (50 A to 100 A) Converters
    • Maximum Power Density Designs
    • High-Efficiency 48-V Input with Low-Output Ripple Converters
    • High-Power Offline, Telecom, and Datacom Power Supplies

PowerPAD is a trademark of Texas Instruments.

The UCC28220 is a BiCMOS interleaved dual-channel PWM controller. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel. UCC28220 has an UVLO turn-on threshold of 10 V for use in 12-V supplies. It has 8-V turn-off threshold.

Additional features include a programmable internal slope compensation with a special circuit that ensures exactly the same slope is added to each channel. The UCC28220 is available in a 16-pin low-profile TSSOP package.

The UCC28220 is a BiCMOS interleaved dual-channel PWM controller. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel. UCC28220 has an UVLO turn-on threshold of 10 V for use in 12-V supplies. It has 8-V turn-off threshold.

Additional features include a programmable internal slope compensation with a special circuit that ensures exactly the same slope is added to each channel. The UCC28220 is available in a 16-pin low-profile TSSOP package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5034 ACTIVE 100-V Dual Interleaved active clamp current mode controller with P-channel clamp FET Adds active clamp

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Interleaved Dual PWM Controller With Programmable Max Duty Cycle datasheet 25 Sep 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​