UCC2892

ACTIVE

16V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Product details

Vin (max) (V) 16 Operating temperature range (°C) -40 to 105 Control mode Current Topology Active-clamp forward, Flyback, Forward Rating Catalog Features Input line monitor, Multi-topology, Programmable slope compensation, Soft start, Soft switching, Supports NFET clamp Duty cycle (max) (%) 100
Vin (max) (V) 16 Operating temperature range (°C) -40 to 105 Control mode Current Topology Active-clamp forward, Flyback, Forward Rating Catalog Features Input line monitor, Multi-topology, Programmable slope compensation, Soft start, Soft switching, Supports NFET clamp Duty cycle (max) (%) 100
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Low Output Jitter
  • Soft-Stop Shutdown of MAIN and AUX
  • Ideal for Active Clamp/Reset Forward, Flyback Converters
  • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
  • Peak Current-Mode Control with Cycle-by-Cycle Current Limiting
  • 110-V Input Startup Regulator on UCC2891/3
  • TrueDrive™ 2-A Sink, 2-A Source Outputs
  • Accurate Line UV and Line OV Threshold
  • Programmable Slope Compensation
  • 1.0-MHz Synchronizable Oscillator
  • Precise Programmable Maximum Duty Cycle
  • Programmable Soft Start
  • APPLICATIONS
    • 150-W to 700-W SMPS
    • High-Efficiency, Low EMI/RFI Off-Line or DC/DC Converters
    • Server, 48-V Telecom, Datacom
    • High Power Adapter, LCD-TV and PDP-TV

  • Low Output Jitter
  • Soft-Stop Shutdown of MAIN and AUX
  • Ideal for Active Clamp/Reset Forward, Flyback Converters
  • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
  • Peak Current-Mode Control with Cycle-by-Cycle Current Limiting
  • 110-V Input Startup Regulator on UCC2891/3
  • TrueDrive™ 2-A Sink, 2-A Source Outputs
  • Accurate Line UV and Line OV Threshold
  • Programmable Slope Compensation
  • 1.0-MHz Synchronizable Oscillator
  • Precise Programmable Maximum Duty Cycle
  • Programmable Soft Start
  • APPLICATIONS
    • 150-W to 700-W SMPS
    • High-Efficiency, Low EMI/RFI Off-Line or DC/DC Converters
    • Server, 48-V Telecom, Datacom
    • High Power Adapter, LCD-TV and PDP-TV

The UCC2891/2/3/4 family of PWM controllers is designed to simplify implementation of the various active clamp/reset switching power topologies.

The UCC289x is a peak current-mode, fixedfrequency, high-performance pulse width modulator. It includes the logic and the drive capability for the auxiliary switch with a simple method of programming the critical delays for proper active clamp operation.

The UCC2891/3 includes a 110-V start-up regulator for initial start-up and to provide keep-alive power during stand-by.

Additional features include an internal programmable slope compensation circuit, precise DMAX limit, and a single resistor programmable synchronizable oscillator. An accurate line monitoring function also programs the converter\x92s ON and OFF transitions with regard to the bulk input voltage. Along with the UCC2897, this UCC289x family allows the power supply designer to eliminate many of the external components, reducing the size and complexity of the design.

The UCC2891/2/3/4 family of PWM controllers is designed to simplify implementation of the various active clamp/reset switching power topologies.

The UCC289x is a peak current-mode, fixedfrequency, high-performance pulse width modulator. It includes the logic and the drive capability for the auxiliary switch with a simple method of programming the critical delays for proper active clamp operation.

The UCC2891/3 includes a 110-V start-up regulator for initial start-up and to provide keep-alive power during stand-by.

Additional features include an internal programmable slope compensation circuit, precise DMAX limit, and a single resistor programmable synchronizable oscillator. An accurate line monitoring function also programs the converter\x92s ON and OFF transitions with regard to the bulk input voltage. Along with the UCC2897, this UCC289x family allows the power supply designer to eliminate many of the external components, reducing the size and complexity of the design.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC2897A ACTIVE 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection Supports active clamp topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC289x Current Mode Active Clamp PWM Controller datasheet (Rev. F) 01 Jul 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​