8-pin (D) package image

UCC28C40QDRQ1 ACTIVE

Automotive, 20-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle

ACTIVE Custom reel may be available
Same as: UCC28C40QDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UCC28C40-Q1

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Functional Safety-Capable
  • Operating frequency: 1 MHz Maximum
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH Power Designer

Description for the UCC28C40-Q1

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more