UCC28C43-EP

ACTIVE

Enhanced Product Bicmos Low-Power Current-Mode Pwm Controller

Product details

Vin (max) (V) 18 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100
Vin (max) (V) 18 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
    • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Enhanced Replacements for UC2842A Family With Pin-to-Pin Compatibility
  • 1 MHz Operation
  • 50 µA Standby Current, 100 µA Maximum
  • Low Operating Current of 2.3 mA at 52 kHz
  • Fast 35 ns Cycle-by-Cycle Overcurrent Limiting
  • ±1 A Peak Output Current
  • Rail-to-Rail Output Swings With 25 ns Rise and 20 ns Fall Times
  • ±1% Initial Trimmed 2.5 V Error Amplifier Reference
  • Trimmed Oscillator Discharge Current
  • New Undervoltage Lockout Versions
  • MSOP-8 Package Minimizes Board Space
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC-to-DC Converters
    • Board Mount Power Modules

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
    • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Enhanced Replacements for UC2842A Family With Pin-to-Pin Compatibility
  • 1 MHz Operation
  • 50 µA Standby Current, 100 µA Maximum
  • Low Operating Current of 2.3 mA at 52 kHz
  • Fast 35 ns Cycle-by-Cycle Overcurrent Limiting
  • ±1 A Peak Output Current
  • Rail-to-Rail Output Swings With 25 ns Rise and 20 ns Fall Times
  • ±1% Initial Trimmed 2.5 V Error Amplifier Reference
  • Trimmed Oscillator Discharge Current
  • New Undervoltage Lockout Versions
  • MSOP-8 Package Minimizes Board Space
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC-to-DC Converters
    • Board Mount Power Modules

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The UCC28C4x family are high performance current mode PWM controllers. They are enhanced BiCMOS versions with pin-for-pin compatibility to the industry standard UC284xA family and UC284x family of PWM controllers. In addition, lower startup voltage versions of 7 V are offered as UCC28C40 and UCC28C41.

Providing necessary features to control fixed frequency, peak current mode power supplies, this family offers several performance advantages. These devices offer high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and low operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1 A peak output current capability with improved rise and fall times for driving large external MOSFETs directly.

The UCC28C4x family is offered in 8-pin package SOIC (D).

The UCC28C4x family are high performance current mode PWM controllers. They are enhanced BiCMOS versions with pin-for-pin compatibility to the industry standard UC284xA family and UC284x family of PWM controllers. In addition, lower startup voltage versions of 7 V are offered as UCC28C40 and UCC28C41.

Providing necessary features to control fixed frequency, peak current mode power supplies, this family offers several performance advantages. These devices offer high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and low operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1 A peak output current capability with improved rise and fall times for driving large external MOSFETs directly.

The UCC28C4x family is offered in 8-pin package SOIC (D).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC2803-EP ACTIVE Enhanced Product Low-Power Bicmos Current-Mode Pwm Enhanced product upgrade to BiCMOS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BICMOS Low-Power Current-Mode PWM Controllers datasheet (Rev. B) 24 May 2007
* VID UCC28C43-EP VID V6207615 21 Jun 2016
* VID UCC28C43-EP VID V6207615 21 Jun 2016
* Radiation & reliability report UCC28C43MDREP / UCC28C45MDREP Reliability Report 06 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos