UCC28C50-Q1

ACTIVE

Automotive, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle

Product details

Operating temperature range (°C) -40 to 150 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Operating temperature range (°C) -40 to 150 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Undervoltage lockout options to support both Si and SiC MOSFET applications
  • 30-V VDD absolute maximum voltage

  • 1-MHz maximum Fixed frequency oeration
  • 50-µA startup current, 75-µA maximum
  • Low operating current : 1.3 mA at fOSC = 52 kHz
  • High operating TJ : 150℃ maximum
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak driving current
  • Rail-to-rail output:
    • 25-ns rise time
    • 20-ns fall time
  • ±1% accurate 2.5-V error amplifier reference
  • Pin-to-pin compatible and drop-in replacement for UCC28C4x-Q1

  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: -40°C to 125°C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Undervoltage lockout options to support both Si and SiC MOSFET applications
  • 30-V VDD absolute maximum voltage

  • 1-MHz maximum Fixed frequency oeration
  • 50-µA startup current, 75-µA maximum
  • Low operating current : 1.3 mA at fOSC = 52 kHz
  • High operating TJ : 150℃ maximum
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak driving current
  • Rail-to-rail output:
    • 25-ns rise time
    • 20-ns fall time
  • ±1% accurate 2.5-V error amplifier reference
  • Pin-to-pin compatible and drop-in replacement for UCC28C4x-Q1

  • Functional Safety-Capable
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: -40°C to 125°C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V

The UCC28C5x-Q1 family of devices are high performance current-mode PWM controllers which can be used to drive both Si and SiC MOSFETs in various applications. The UCC28C5x-Q1 family is a more efficient and robust version of the UCC28C4x-Q1.

The UCC28C5x-Q1 family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59-Q1), in addition to existing UVLO thresholds for continued Si MOSFET support (UCC28C50-55-Q1).

VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-Vgs, 18-Vgs, or 15-Vgs SiC MOSFETs, while also allowing for the exclusion of an external LDO.

The UCC28C5x-Q1 family of devices are high performance current-mode PWM controllers which can be used to drive both Si and SiC MOSFETs in various applications. The UCC28C5x-Q1 family is a more efficient and robust version of the UCC28C4x-Q1.

The UCC28C5x-Q1 family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59-Q1), in addition to existing UVLO thresholds for continued Si MOSFET support (UCC28C50-55-Q1).

VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-Vgs, 18-Vgs, or 15-Vgs SiC MOSFETs, while also allowing for the exclusion of an external LDO.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC28C40-Q1 ACTIVE Automotive, 20-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle Older generation of product.
UCC28C50 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle Industrial grade version of product.
UCC38C50 ACTIVE Commercial, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 100% duty cycle Industrial grade version with lower temperature range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC28C5x-Q1 Automotive Low-Power Current-Mode High-Performance PWM Controller for Si and SiC MOSFETs datasheet (Rev. C) PDF | HTML 14 Mar 2023
White paper Isolated Bias Power Supply Architecture for HEV and EV Traction Inverters PDF | HTML 11 Oct 2023
User guide Using the UCC28C56EVM-066 (Rev. C) PDF | HTML 07 Dec 2022
Functional safety information UCC28C5x-Q1 Funcitonal safety FIT rate, FMD, and pin FMA PDF | HTML 12 Sep 2022
Application note High Density Auxiliary Power Supply Using a SiC MOSFET for 800-V Traction Invert PDF | HTML 06 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28C56EVM-066 — UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC28C50 and UCC28C50-Q1 PSpice Model

SLUM841.ZIP (5 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos