UCC38050

ACTIVE

Transition mode PFC controller with 15.6V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 85°C

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
UCC28051 ACTIVE Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105 Wider operating temperature range
Similar functionality to the compared device
UCC28056 ACTIVE 6-pin high performance CRM/DCM PFC controller Lower standby, fewer pins, simpler magnetics design, improved noise immunity, and long-term supply on newer technology process

Product details

Vin (max) (V) 18 Operating temperature range (°C) 0 to 70 Control mode TM Topology Boost, PFC controller Rating Catalog Features Overvoltage protection, Peak current mode, Transition Control Mode, Undervoltage protection Duty cycle (max) (%) 99
Vin (max) (V) 18 Operating temperature range (°C) 0 to 70 Control mode TM Topology Boost, PFC controller Rating Catalog Features Overvoltage protection, Peak current mode, Transition Control Mode, Undervoltage protection Duty cycle (max) (%) 99
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages
  • Transition Mode PFC Controller for Low Implementation Cost
  • Industry Pin Compatibility With Improved Feature Set
  • Improved Transient Response With Slew-Rate Comparator
  • Zero Power Detect to Prevent Overvoltage Protection (OVP) During Light Load Conditions
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • OVP, Open-Feedback Protection, and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.

In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCC2805x, UCC3805x Transition Mode PFC Controller datasheet (Rev. G) PDF | HTML 05 May 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos